/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Kromschroeder DG pressure switches for gas

For monitoring gas and air pressures, also for biologically produced methane, with hand wheel for switching point adjustment, can be used as ''special-design pressure switch'', EU certified, AGA, EAC approved, RoHS compliant

Overview
DG Pressures Switches are for monitoring positive gas- and air-pressure, and for negative and differential air-pressures.  The DG version is the European Version and the DG..T is the US version.
Both versions offer switching point adjustment via setting dial, are silicon free, and operate with the following media: Gas, air, flue gasses for positive pressure; Air and flue gasses for negative/differential pressure. For available accessories, see technical documentation.

Model DG: (European Version)
  • EU certified, AGA, EAC approved, RoHS compliant
  • Range: 0.4 to 500 mbar (0.16 to 200 "WC)
  • Pneumatic Connections: Internal Rp 1/8" 2x, Rp 1/4" 2x
  • Siver contacts, 24-250V AC, 0.05-5A
  • Gold contacts, 5-250V AC, 0.01-5A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • 4-Pin plug and socket
Model DG..T: (US Version)
  • UL Listed, FM Approved
  • Range: 0.2 to 200" WC
  • Pneumatic Connections: Internal Rp 1/4" NPT, 1/8" NPT
  • Siver contacts, max 240V AC, 5A
  • Gold contacts, max 30V AC/DC, 0.05A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • Screw terminals, 1/2" NPT cable conduit
    • 4-Pin plug and socket
  • Optional Locking/manual reset
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1187121
KRM SCHRDR DG .4-4"WC AUT RST PRESS SW
1187121
KRM SCHRDR DG .4-4"WC AUT RST PRESS SW
326080Q
DIFF.PR.SW DG6UG IP65 W/CONN
326080Q
DIFF.PR.SW DG6UG IP65 W/CONN
326081Q
DIFF.PR.SW DG10UG IP65 W/CONN
326081Q
DIFF.PR.SW DG10UG IP65 W/CONN
326082Q
DIFF.PR.SW DG50UG IP65 W/CONN
326082Q
DIFF.PR.SW DG50UG IP65 W/CONN
326083Q
DIF.PR.SW DG150UG IP65 W/CONN
326083Q
DIF.PR.SW DG150UG IP65 W/CONN
326084Q
DIF.P.SW DG500UG-5Z IP65 W/CON
326084Q
DIF.P.SW DG500UG-5Z IP65 W/CON
326131Q
DIFF.PR.SW. DG 6U IP65 w/CONN
326131Q
DIFF.PR.SW. DG 6U IP65 w/CONN
326132Q
DIFF.PR.SW. DG 10U IP65 w/CONN
326132Q
DIFF.PR.SW. DG 10U IP65 w/CONN
326134Q
DIFF.PR.SW. DG 50U IP65 w/CONN
326134Q
DIFF.PR.SW. DG 50U IP65 w/CONN
326135Q
DIFF.PR.SW. DG 150U IP65 w/CNN
326135Q
DIFF.PR.SW. DG 150U IP65 w/CNN