/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Kromschroeder DL..A pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Overview
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure
  • Certificates:
    • EU certified
    • UL listed
    • FM, AGA approved and
    • EAC, RoHS compliant
  • Setting: Switching point adjustment via setting dial
  • Medium: Air, flue gas, non aggressive gas
  • Range: -1.5 to 150 mbar (0.12 to 20"WC)
  • Pneumatic connections:
    • Tube connections
    • CE versions: Rp 1/4, Rp 1/8
    • UL versions: 1/4" NPT, 1/8" NPT
  • • Contacts:
    • CE version:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Siver contacts, 30-240V AC, 5A
      • Gold contacts, max 30V AC, 0.05A
  • Screw terminals, M16x1.5 cable gland
  • Screw terminals, 1/2" NPT cable conduit
  • Silicon free
  • For available accessories see documentation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84444400
DL 3A-3
KS84444400
DL 3A-3
KS84444401
SW,PRESS,AIR,DL 3A 6
KS84444401
SW,PRESS,AIR,DL 3A 6
KS84444402
SW,PRESS,AIR,DL3A 3Z,0,3 3 MBAR,IP54,MAX
KS84444402
SW,PRESS,AIR,DL3A 3Z,0,3 3 MBAR,IP54,MAX
KS84444403
SW,PRESS,AIR,DL 3A 6T
KS84444403
SW,PRESS,AIR,DL 3A 6T
KS84444404
SW,PRESS,AIR,DL 3A 3T
KS84444404
SW,PRESS,AIR,DL 3A 3T
KS84444405
SW,PRESS,AIR,DL 3A 5
KS84444405
SW,PRESS,AIR,DL 3A 5
KS84444406
SW,PRESS,AIR,DL 3A 3TZ
KS84444406
SW,PRESS,AIR,DL 3A 3TZ
KS84444407
SW,PRESS,AIR,DL 3A 3Z NOTE THIS IS GENER
KS84444407
SW,PRESS,AIR,DL 3A 3Z NOTE THIS IS GENER
KS84444408
SW,PRESS,AIR,DL 3A 6Z NOTE THIS IS GENER
KS84444408
SW,PRESS,AIR,DL 3A 6Z NOTE THIS IS GENER
KS84444409
SW,PRESS,AIR,DL 3A 6N
KS84444409
SW,PRESS,AIR,DL 3A 6N