/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Kromschroeder DL..E pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, FM and CE approved

Overview
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure.
  • Certificates: EU certified, UR listed, FM, AGA approved and EAC, RoHS compliant
  • Setting: Switching point adjustment via adjustment screw
  • Medium: Air, flue gas, non aggressive gas
  • Range:
    • Model DL1-50E: 0.2 to 50 mbar (0.08 to 20"WC)
    • Model DL2,4,14,35E: 30 to 3500Pa (0.12 to 14.1" WC)
  • Pneumatic connections:  Tube connections
  • Contacts/Switching Capacity:
    • CE version:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Gold contacts, max 30V AC, 0.05A
      • Siver contacts, 30-240V AC, 5A
  • Electrical connection: 6.3x0.8 AMP connectors (UR recognized)
  • Silicon free
  • For available accessories see documentation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84444010
SW,PRESS,AIR,DL 1E 1
KS84444010
SW,PRESS,AIR,DL 1E 1
KS84444013
SW,PRESS,AIR,DL 1E 1 30Z NOTE THIS IS GE
KS84444013
SW,PRESS,AIR,DL 1E 1 30Z NOTE THIS IS GE
KS84444016
SW,PRESS,AIR,DL 1E 1 30Z NOTE THIS IS GE
KS84444016
SW,PRESS,AIR,DL 1E 1 30Z NOTE THIS IS GE
KS84444022
SW,PRESS,AIR,DL 1EG 1Z NOTE THIS IS GENE
KS84444022
SW,PRESS,AIR,DL 1EG 1Z NOTE THIS IS GENE
KS84444025
SW,PRESS,AIR,DL 1E 1Z NOTE THIS IS GENER
KS84444025
SW,PRESS,AIR,DL 1E 1Z NOTE THIS IS GENER
KS84444026
SW,PRESS,AIR,DL 1E 1WZ
KS84444026
SW,PRESS,AIR,DL 1E 1WZ
KS84444027
SW,PRESS,AIR,DL 1E 1WZ
KS84444027
SW,PRESS,AIR,DL 1E 1WZ
KS84444028
DL 1E-1 30Z
KS84444028
DL 1E-1 30Z
KS84444100
SW,PRESS,AIR,DL 2EH 1
KS84444100
SW,PRESS,AIR,DL 2EH 1
KS84444101
SW,PRESS,AIR,DL 2EH 1 30Z NOTE THIS IS G
KS84444101
SW,PRESS,AIR,DL 2EH 1 30Z NOTE THIS IS G