/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Kromschroeder DL..K pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Overview
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Features & Benefits:
  • Certificates: EU certified, UL listed, FM, AGA approved and EAC, RoHS compliant
  • Setting: Switching point adjustment via setting dial
  • Medium: Air, flue gas, non aggressive gas
  • Range: -1.5 to 150 mbar (0.12 to 20"WC)
  • Pneumatic connections:
    • Tube connections:
      • CE versions: Rp 1/4, Rp 1/8
      • UL versions: 1/4" NPT, 1/8" NPT
  • Contacts:
    • CE versions:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Siver contacts, 30-240V AC, 5A
      • Gold contacts, max 30V AC, 0.05A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • Screw terminals, 1/2" NPT cable conduit
  • 4-Pin plug and socket
  • Silicon free
  • For available accessories see documentation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84444030
SW,PRESS,AIR,DL 2ET 1
KS84444030
SW,PRESS,AIR,DL 2ET 1
KS84444031
SW,PRESS,AIR,DL 2ETG 1
KS84444031
SW,PRESS,AIR,DL 2ETG 1
KS84444040
SW,PRESS,AIR,DL 4ET 1
KS84444040
SW,PRESS,AIR,DL 4ET 1
KS84444041
SW,PRESS,AIR,DL 4ETG 1
KS84444041
SW,PRESS,AIR,DL 4ETG 1
KS84444050
SW,PRESS,AIR,DL 14ET 1
KS84444050
SW,PRESS,AIR,DL 14ET 1
KS84444051
SW,PRESS,AIR,DL 14ETG 1
KS84444051
SW,PRESS,AIR,DL 14ETG 1
KS84444060
SW,PRESS,AIR,DL 35ET 1
KS84444060
SW,PRESS,AIR,DL 35ET 1
KS84444061
SW,PRESS,AIR,DL 35ETG 1
KS84444061
SW,PRESS,AIR,DL 35ETG 1
KS84444570
SW,PRESS,AIR,DL 3,5KT 1
KS84444570
SW,PRESS,AIR,DL 3,5KT 1
KS84444571
SW,PRESS,AIR,DL 3,5KTG 1
KS84444571
SW,PRESS,AIR,DL 3,5KTG 1