/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Pressure Indicators PI

Complete selection of pressure indicators for use in combustion systems

Overview
Pressure indicators are an essential accessory for your combustion system.

Features & Benefits:
  • Single range models are available in a 2.5" or 3.5" dial size a 1/4"
  • NPT connection
  • The 2.5" dial size ranges from 0 to 30 psig, and has a brass connection
  • The 3.5" dial size ranges from 0 to 100 psig, and comes with a stainless steel connection
  • Dual range gauges come in a 2.5" dial size, 1/4" NPT brass connection, and offer measuremens in either "w.c. and mm or pisg and kPa
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list