/content/process/us/en/search.html

Sensors

DG Smart Pressure Sensor

Our SIL capable pressure transmitter for combustion air and fuel gases features digital communication via MODBUS TCP, 4-20mA NAMUR Analog output, local LCD display, and LED indicators.

Overview
Introducing our high-quality pressure transmitter, designed to provide accurate and precise readings for low-pressure combustion air and fuel gases applications. Our pressure transmitter is packed with advanced features and capabilities that make it the ultimate instrument to improve and optimize your combustion system. With its digital communication via MODBUS TCP and fail-safe 4-20mA NAMUR Analog output, our pressure transmitter is designed to work seamlessly with any control system. It provides accurate and reliable readings, making it perfect for use in a wide range of combustion systems.

Our pressure transmitter also features a local LCD display and LED indicators, making it easy to monitor and regulate pressure in real-time. With this level of accuracy, you can be confident that your pressure readings are precise, enabling you to make informed decisions and optimize your processes for maximum efficiency.

One of the key features of our pressure transmitter is its SIL2 capability in accordance with IEC 61508 via fail-safe 4-20 mA analog output. This makes our transmitter a safe and reliable solution for any low-pressure combustion air and fuel gases application. We understand that safety is a top priority in these industries, and our pressure transmitter is designed to meet and exceed the most stringent safety requirements.

DG Smart is available in two designs: (1) as a relative pressure sensor, (2) as a differential pressure sensor. Find out more by studying the technical information sheet on “Docuthek”.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS74926394
Ethernet cable for use with DG Smart
KS74926394
Ethernet cable for use with DG Smart
KS74926395
24V Connector M12 DG Smart
KS74926395
24V Connector M12 DG Smart
KS84450000
DGS 100A-R8TX-M
KS84450000
DGS 100A-R8TX-M
KS84450001
GAS PRESS. SENSOR DGS 350A-R8TX-M
KS84450001
GAS PRESS. SENSOR DGS 350A-R8TX-M
KS84450002
Gas Press. Sensor DGS 1000A-R8TX-M
KS84450002
Gas Press. Sensor DGS 1000A-R8TX-M
KS84450100
GAS PRESS. SENSOR DGS 100A-N8TX-M
KS84450100
GAS PRESS. SENSOR DGS 100A-N8TX-M
KS84450101
Gas Press. Sensor DGS 350A-N8TX-M
KS84450101
Gas Press. Sensor DGS 350A-N8TX-M
KS84450102
Gas Press. Sensor DGS 1000A-N8TX-M
KS84450102
Gas Press. Sensor DGS 1000A-N8TX-M
KS84450200
Gas Press. Sensor DGS 100C-R8TX-M
KS84450200
Gas Press. Sensor DGS 100C-R8TX-M
KS84450201
Gas Press. Sensor DGS 350C-R8TX-M
KS84450201
Gas Press. Sensor DGS 350C-R8TX-M