/content/process/us/en/search.html

Shutoff Valves

High Pressure Electro-Mechanical Oil Safety Shut-off Valves

Industrial Grade Electro-Mechanical Safety Shut-off Valve that stops the flow of various grades of oil to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.

Overview
These electrically actuated valves shut off oil lines in less than one second. A variety of optional body materials and body connections provide reliable operation of these shut off valves even for highly corrosive fuels and for oxygen with MAXON's long-lasting metal-to-metal seating. Application flexibility is provided with 3/8" through 2" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG.

Features & Benefits:
  • Electrically actuated valves shut off oil lines reliably
  • Application flexibility provided with 3/8" through 2”" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG
  • Handles flowing fluid temperatures:
    • Swinging gate bodies from -20°F (-28°C) to +550°F (+288°C)
    • Any ambient temperature from -20°F (-28°C) to +140°F (+60°C)
  • Various application requirements met with manual reset or automatic reset motorized operators
  • Minimize line pressure drops with straight-through flow swinging gate valve bodies
  • Positive visual indication of valve body position is provided by large two-color openshut indicator
  • Installation piping convenience obtained from field rotatable top assemblies
  • Special operating features available in Special Service Packaged versions
  • Micro-lapped seating wears in, not out
Others
Name
Description
File Size
Date
Size
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
application/pdf 623.11 KB
11/25/2025
623.11 KB
Name
Description
File Size
Date
Size
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
application/pdf 623.11 KB
11/25/2025
623.11 KB
Name
Description
File Size
Date
Size
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
623.11 KB
11/25/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00381517
.38" SANCTIONED AUTO OIL NA S-O VALVE
00381517
.38" SANCTIONED AUTO OIL NA S-O VALVE
00381517U
.38" NON-SANCTION AUTO OIL NA S-O VALVE
00381517U
.38" NON-SANCTION AUTO OIL NA S-O VALVE
00388700
.38" SANCTIONED AUTO OIL SHUT-OFF VALVE
00388700
.38" SANCTIONED AUTO OIL SHUT-OFF VALVE
00388790
.38" NON-SANCTIONED AUTO OIL S-O VALVE
00388790
.38" NON-SANCTIONED AUTO OIL S-O VALVE
00501517
.5" SANCTIONED AUTO OIL NA S-O VALVE
00501517
.5" SANCTIONED AUTO OIL NA S-O VALVE
00501517U
.5" NON-SANCTIONED AUTO OIL NA S-O VALVE
00501517U
.5" NON-SANCTIONED AUTO OIL NA S-O VALVE
00508700
.5" SANCTIONED AUTO OIL SHUT-OFF VALVE
00508700
.5" SANCTIONED AUTO OIL SHUT-OFF VALVE
00508790
.5" NON-SANCTIONED AUTO OIL S-O VALVE
00508790
.5" NON-SANCTIONED AUTO OIL S-O VALVE
00751517
.75" SANCTIONED AUTO OIL NA S-O VALVE
00751517
.75" SANCTIONED AUTO OIL NA S-O VALVE
00751517U
.75" NON-SANCTION AUTO OIL NA S-O VALVE
00751517U
.75" NON-SANCTION AUTO OIL NA S-O VALVE