/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Shutoff Valves

Motorized valves for gas VK

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, slow opening, quick closing, for gas and air, EU certified.

Overview
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, slow opening, quick closing, for gas and air, EU certified.

Features & Benefits:
  • VK..Z for two-step operation
  • VK..G with GGG 40 housing for steam boilers, open air or landfill systems
  • VK..H with stronger drives for higher pressures
  • VK..X explosion-proof design for zone 1 and 2 hazardous areas
  • DN: 40 to 250
  • Connection: thread or flange
  • pu: max. 230 mbar to max. 8 bar
  • Mains voltage: 100 V AC to 220/240 V AC
  • AlSi or GGG 40 housing, electrical connection: terminals or standard plug with socket. The following versions are available:
    • Valves with flow adjustment
    • Valves with position indicator
    • Valves with holding relay for manual restart
    • Valves with Viton valve disc seal
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03002234
PLUG,THRD,PG 13.5
KS03002234
PLUG,THRD,PG 13.5
KS03024176
RING,RETN,RA9 DIN 6799
KS03024176
RING,RETN,RA9 DIN 6799
KS03109003
O-RING 210X4 FKM 70 SHORE GREEN
KS03109003
O-RING 210X4 FKM 70 SHORE GREEN
KS03109006
O-Ring 165x5 FKM 70 Shore grun
KS03109006
O-Ring 165x5 FKM 70 Shore grun
KS03109015
O-RING 98X3 FKM 70 SHORE GREEN
KS03109015
O-RING 98X3 FKM 70 SHORE GREEN
KS03109016
O-RING 120X3 FKM 70 SHORE GREEN
KS03109016
O-RING 120X3 FKM 70 SHORE GREEN
KS03109017
O-RING 149X3 FKM 70 SHORE GREEN
KS03109017
O-RING 149X3 FKM 70 SHORE GREEN
KS03109143
O RING,DIA. 228MM X DIA. 4MM SECT,NITRIL
KS03109143
O RING,DIA. 228MM X DIA. 4MM SECT,NITRIL
KS03109183
O-RING 165X5 NBR 70 SHORE BLACK
KS03109183
O-RING 165X5 NBR 70 SHORE BLACK
KS03109274
O RING,98 X 3
KS03109274
O RING,98 X 3