/content/process/us/en/search.html

Shutoff Valves

Solenoid valves for gas VG

Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.

Overview
Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.

Features & Benefits:
  • DN: 6 to 65
  • Connection: double-cone olive, thread or flange
  • pu: max. 100, 200, 360, 500, 1000 or 1800 mbar
  • Quick opening, quick closing or slow opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket. The following versions are available:
  • Low-noise valves
  • Valves with flow adjustment
  • Valves for biologically produced methane
  • Valves with Viton valve disc seal
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
88001298
VAS 240R/NW
88001298
VAS 240R/NW
HK46681
FLG,SJ BALL RETN ADAPT 52 M2ZP
HK46681
FLG,SJ BALL RETN ADAPT 52 M2ZP
KS03109218
O RING,VG 15
KS03109218
O RING,VG 15
KS03109219
O-RING 76X3 NBR 70 SHORE MODIF.
KS03109219
O-RING 76X3 NBR 70 SHORE MODIF.
KS03109246
O-Ring 76x3 FKM 70 Shore grün
KS03109246
O-Ring 76x3 FKM 70 Shore grün
KS03109250
O-RING 23X3 FKM 70 SHORE GREEN
KS03109250
O-RING 23X3 FKM 70 SHORE GREEN
KS03110310
O-RING 23X3 NBR 70 SHORE BLACK
KS03110310
O-RING 23X3 NBR 70 SHORE BLACK
KS85215073
VG 25R03NT6L1DMVZ
KS85215073
VG 25R03NT6L1DMVZ
KS85215090
VG 25R03LT31DMVZ
KS85215090
VG 25R03LT31DMVZ
KS85215091
VG 25R03LQ31DMVZ
KS85215091
VG 25R03LQ31DMVZ