/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Smartlink/Smartfire

SMARTLINK® Meter

SMARTLINK® METER is a rugged, industrial instrument for use with natural gas and air.

Overview
SMARTLINK® METER is a highly accurate and repeatable mass flow meter well suited for monitoring fuel and air. The meter is built with a rugged NEMA 4X (IP66) enclosure for industrial applications. The design is based on a well established thermal mass flow sensing principle and innovative electronics that provide many self-checking functions to ensure measurement integrity. The meter uses a constant temperature differential (ΔT) technique with two matched, platinum RTD (Resistive Temperature Device) elements in a rugged, stainless probe assembly. One RTD measures fluid temperature and an “intelligent” bridge circuit heats the second RTD element, maintaining a constant temperature differential above the temperature of the process fluid. Based on the amount of power delivered to the heated element, the precise mass flow rate is established by the on-board microprocessor. The highly integrated sensor probe and electronic design permits fully automated factory calibration, providing every manufactured unit with out-of-the-box measurement accuracy. SMARTLINK® METER incorporates an input/output (I/O) module with analog 4-20mA current loops for monitoring flow and air/fuel ratio or fluid temperature. A redundant system design is employed for “on-line” flow meter test functions and fail-safe alarm, limit, and test status indication. A liquid crystal display (LCD) and a membrane switch keypad provide easy meter configuration and local viewing of meter status. Each unit is calibrated for air or natural gas and includes an “in-line” flow body that conditions the fluid velocity profile and sets the depth of the probe assembly for proper measurement in the flow stream.

Features & Benefits:
  • Precise, repeatable mass flow measurement for fuel, air and combustion streams
  • Displays instantaneous standard rate and totalized flow without calculations
  • Advanced calibration extends accuracy over wider ranges of fluid temperatures
  • Thermal mass flow technology provides reliable measurements with no moving parts
  • Provides excellent accuracy over a wide turndown range
  • Redundancy and an alarm output for “on-line” self-checking and fail-safe operation
  • Monitors, displays, and outputs air/fuel ratio when two meters are electrically “linked”
  • Viewable flow totalizer without batteries or external equipment
  • In-line flow body incorporates conditioning screens to reduce straight-run piping requirements, eliminating many installation problems common to insertion type meters
  • Large, convenient local display for ease of use. No PC or other interface necessary for configuration and operation
  • Fail-safe alarm, limit and analog outputs for easy integration into PLC or DCS systems
  • Factory Mutual (FM) approved for Hazardous Locations, Class I, II Division 2, Groups A, B, C, D, E, F, G and Class I, Zone 2, Group IIC
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list