/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

valVario Valves

VAA Solenoid valve for air

Solenoid valves for air for staged control of industrial burners in cold-air operating mode.

Overview
Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Features & Benefits:
  • Currentless closed, pu max. 500 mbar, with blue pilot lamp, with flow adjustment
  • Size: 1 to 3
  • DN: 15 to 65
  • Connection: thread or flange
  • Quick opening, quick closing, slow opening, quick closing or slow closing
  • Mains voltage: 24 V=, 120 V~ or 230 V~
  • Electronical connection: terminals or standard plug with socket.
  • following versions are available:
  • Valves with signal switch and optical position indicator
  • Valves with variably adjustable bypass
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS88035741
VAA240R/RQ
KS88035741
VAA240R/RQ
KS88035990
Vlv, VAA3T-/RQ 120 V AC - 50/60 Hz
KS88035990
Vlv, VAA3T-/RQ 120 V AC - 50/60 Hz
KS88036038
Vlv, VAA3T-/NQ 120 V AC - 50/60 Hz
KS88036038
Vlv, VAA3T-/NQ 120 V AC - 50/60 Hz
KS88036097
VAA1T-/NQ
KS88036097
VAA1T-/NQ
KS88036098
VAA2T-/NQ
KS88036098
VAA2T-/NQ
KS88036099
VAA1T-/LQ
KS88036099
VAA1T-/LQ
KS88036100
VAA2T-/LQ
KS88036100
VAA2T-/LQ
KS88036101
VAA3T-/LQ
KS88036101
VAA3T-/LQ
KS88036102
VAA1T-/RQ
KS88036102
VAA1T-/RQ
KS88036103
VAA2T-/RQ
KS88036103
VAA2T-/RQ