/content/process/us/en/search.html

valVario Valves

VAD-VAG-VAH-VAV pressure regulators with solenoid valve

For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Overview
For safeguarding and control of the gas pressure

Features & Benefits:
  • Class A pressure regulator to EN 88
  • Class A solenoid valve to EN 161, for gas, air and biologically produce d methane
  • pu max. 500 mbar (7 psig)
  • With pilot lamp
  • IP 65
  • FM and SA approved
  • Size 1
  • EU certified
  • No inlet flange
  • Outlet: DN 15 (1/2'') Rp internal thread
  • Quick opening, quick closing
  • Mains voltage: 24 V DC Electrical connection: M20 cable gland
  • Attached to the right side of the connection box: M20 cable gland
  • Outlet pressure range: 35-100 mbar
  • Valve seat: reduced Accessories, right: pressure switch, 30-110 mbar
  • Test point of right-hand pressure switch: outlet pressure Accessories, left: 2 screw plugs
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101037094
VLV ASSY,REG,RTO,2 IN NPT,AIR/GAS,W/SOLN
101037094
VLV ASSY,REG,RTO,2 IN NPT,AIR/GAS,W/SOLN
KS88000140
Pressure Regulator, With Solenoid Valve,
KS88000140
Pressure Regulator, With Solenoid Valve,
KS88000266
VAD120R/NW 100A
KS88000266
VAD120R/NW 100A
KS88000274
VAG 240R/NWAE
KS88000274
VAG 240R/NWAE
KS88001710
VAD 115R/NW-50B
KS88001710
VAD 115R/NW-50B
KS88004626
VAG1-/25R/NKAE
KS88004626
VAG1-/25R/NKAE
KS88004627
VAG2-/40R/NKAE
KS88004627
VAG2-/40R/NKAE
KS88004631
VAG1T15N/NKBA
KS88004631
VAG1T15N/NKBA
KS88004632
VAD1T25N/NK-100A
KS88004632
VAD1T25N/NK-100A
KS88004633
VAD1-/20R/NW-100A
KS88004633
VAD1-/20R/NW-100A