/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

valVario Valves

VAN magnetic relief valves

For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Overview
Magnetic relief valves, open when de-energized, for purging excess or leakage gas from tightness control devices, for gas and air, EC type-tested and certified.

Features & Benefits:
  • DN: 15 to 40/32
  • Connection: thread
  • pu: max. 200 or 1000 mbar
  • Quick opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
The following versions are available:
  • Valves with position indicator
  • Valves for biologically produced methane
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS88011537
VLAVE,BDY,GAS,,BSP,VAS 2 R/LW,230V/50 60
KS88011537
VLAVE,BDY,GAS,,BSP,VAS 2 R/LW,230V/50 60
KS88012134
VAN115R/NW
KS88012134
VAN115R/NW
KS88012135
VAN 120R/NW
KS88012135
VAN 120R/NW
KS88012136
VAN 125R/NW
KS88012136
VAN 125R/NW
KS88012137
VLV,VENT,VAN240R/NW,RP 1 1/2 ,230V/50 60
KS88012137
VLV,VENT,VAN240R/NW,RP 1 1/2 ,230V/50 60
KS88012138
VAN 115R/NQ
KS88012138
VAN 115R/NQ
KS88012139
VLV,VENT,VAN120R/NQ DN20 120V/50 60HZ N.
KS88012139
VLV,VENT,VAN120R/NQ DN20 120V/50 60HZ N.
KS88012140
VAN 125R/NQ
KS88012140
VAN 125R/NQ
KS88012141
VLV,VENT,VAN240R/NQ,RP 1 1/2 ,120V/50 60
KS88012141
VLV,VENT,VAN240R/NQ,RP 1 1/2 ,120V/50 60
KS88012142
VAN115R/NK
KS88012142
VAN115R/NK