/content/process/us/en/search.html

valVario Valves

VAS-VCS solenoid valves for gas

Class A Valvario safety shutoff valves for air or gas

Overview
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, for gas and air, pu max. 500 mbar, with pilot lamp and flow adjustment, IP 65, EU certified, FM and CSA approved, certified for systems up to SIL 3 and PL e.

Features & Benefits:
  • Size: 1 to 9
  • DN: 10 to 125
  • Connection: thread or flange
  • Quick opening, quick closing or slow opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 230 V AC
  • Electrical connection: terminal
The following versions are available:
  • Valves with position indicator and visual indicator
  • Valves with fitted bypass or pilot gas valve
  • Valves with fitted pressure switches DG../VC
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
100103006
VLV,SOLND,SZ 3,NPT,,VAS3T /NQGL,FAST OPN
100103006
VLV,SOLND,SZ 3,NPT,,VAS3T /NQGL,FAST OPN
191002DF
CHASSIS ASSY 230V F-MODEL
191002DF
CHASSIS ASSY 230V F-MODEL
23433
VCS1 (SOV) AND VOS1 (STO) SW
23433
VCS1 (SOV) AND VOS1 (STO) SW
KS88000024
VAS240R/NW
KS88000024
VAS240R/NW
KS88000029
VAS 240R/LW
KS88000029
VAS 240R/LW
KS88000067
VLV, KS88003197 SOLND,SZ 2,NPT,,VAS2T /N
KS88000067
VLV, KS88003197 SOLND,SZ 2,NPT,,VAS2T /N
KS88000077
VLV,SOLND,SZ 3,NPT,,VAS3T /NQ,FAST OPNG,
KS88000077
VLV,SOLND,SZ 3,NPT,,VAS3T /NQ,FAST OPNG,
KS88000081
VLV,SOLND,SZ 3,NPT,,VAS3T /LQ,SLOW OPNG,
KS88000081
VLV,SOLND,SZ 3,NPT,,VAS3T /LQ,SLOW OPNG,
KS88000100
VLV ASSY,SOLND,RP 15,GAS VAS115R/NQSR FA
KS88000100
VLV ASSY,SOLND,RP 15,GAS VAS115R/NQSR FA
KS88000903
VAS350R/LW
KS88000903
VAS350R/LW