/content/process/us/en/search.html

Smart Gas Meters

EI6 THEMIS®UNO (GSM/GPRS OR NBIOT)

The Electronic Index EI6: A Future-proof, Smart Solution

Overview
The EI6 is a smart electronic index for Honeywell residential and commercial diaphragm gas meters (BK- G1.6 up to BK-G25), which enables secure data exchange between the various communication partners using an open protocol.
Its main benefits include: 
  • Maintenance free design (no costly field visit for battery exchange needed in 20 years of service)
  • Preconfigured delivery enabling easiest possible installation
  • Energy efficient low power WAN communication
  • Electronic temperature compensation
  • Advanced diagnostics and anti-tampering features
  • State-of-the-art data security and data protection
  • Field battery replacement without loss of data
Talk to Honeywell to discover how the unique EI6 features can reduce your total cost of ownership and put the power of data in your hands and help you take the next step towards a smarter approach.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
80001636
BK-G4 V1,2S EI6.14 TE VE A110 DN25 EX EN
80001636
BK-G4 V1,2S EI6.14 TE VE A110 DN25 EX EN