/content/process/us/en/search.html

Industrial Low Pressure Regulators

J78 Gas Pressure Regulator

A compact, accurate and economical regulator for low pressure industrial/commercial applications. Available in J78R form with inlet pressures up to 100mbar (1.43 PSIG) and J78RS with inlet pressures up to 350 mbar (5 PSIG). Sizes 1/2", 3/4", 1".

Overview
The J78 regulator is suitable for a wide range of commercial and industrial applications, including such OEM equipment as boiler and burner trains.

Maximum outlet Pressure J78R: 46mb (18.4"WC), J78RS 48mbar (19.2"WC) 

The J78 range is approved to specification BS EN88-1 Class A2. The 78RS is also AGA / CGA approved to: ANSI Z21.18-2007 (R2017) · CSA 6.3-2007 (R2016), ANSI Z21.18a-2010 (R2017) · CSA 6.3a-2010 (R2016) and ANSI Z21.18b-2012 (R2017) · CSA 6.3b-2012 (R2016).

The J78 meets the essential requirements of the European Gas Appliance Regulation (EU) 2016/426(GAR). Temperature range -20° C to +70°C (-4° F to +158°F). ). All units are designed for natural, liquefied petroleum and manufactured gases and can be installed in horizontal or vertical pipelines.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
7804RA2
J78R,REG,RC1/2,15-23MB
7804RA2
J78R,REG,RC1/2,15-23MB
7804SA2
J78RS,REG,RC1/2,10-20MB,V
7804SA2
J78RS,REG,RC1/2,10-20MB,V
7805RA2
REGULATOR J78 1/2", 3/4" AND 1"
7805RA2
REGULATOR J78 1/2", 3/4" AND 1"
7805SA2
J78RS,REG,RC3/4,10-20MB,V
7805SA2
J78RS,REG,RC3/4,10-20MB,V
7806RA2
J78R,REG,RC1,20-24MB
7806RA2
J78R,REG,RC1,20-24MB
7806SA2
J78RS,REG,RC1,13-26MB,VEN
7806SA2
J78RS,REG,RC1,13-26MB,VEN
JBALL6
Ball DIN 5401 - 6 G20 440C
JBALL6
Ball DIN 5401 - 6 G20 440C
JBC4A
J78RS, 1", 7.2-14" W.C.
JBC4A
J78RS, 1", 7.2-14" W.C.