/content/process/us/en/search.html

Residential Low Pressure Regulators

HR Series Service Regulator

An in line regulator designed for low pressure utilisation or domestic meter applications. Inlet pressures up to 100 mbar (1.45 PSIG) Inlet pressure resistance up to 16 bar. Sizes DN 25, 32, 40, 50, 65, 80, 100. Available with LPCO.

Overview
The HR series of service regulators is intended for use with several meters in small, medium and large consumption units. They are available with or A regulator for light commercial and industrial applications. Inlet pressures up to 30 PSIG (2 bar). Sizes 1-1/4", 1-1/2" and 2" screwed, 2", 3" and 4" flanged. Balanced valve design offers excellent response and high accuracywithout an integrated low-pressure cut-off valve, which has an automatic reset. The units are DVGW approved according to DIN 33822, registration number: NG-4330CL0336. Control accuracy class: AC10, lock-up pressure class: SG30. Firesafe according to DIN 33822. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range 18 - 50 mbar (7.2 - 20"WC). For version with low pressure cut-off, outlet pressure range: 18 - 30 mbar (7.2 - 12"WC).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
83555400
REGULATOR HR 25/32/40K
83555400
REGULATOR HR 25/32/40K