/content/process/us/en/search.html

Residential Low Pressure Regulators

ZR(E) Service Regulator

A meter service regulator designed for low pressure utilisation or domestic meter applications. Inlet pressures up to 100 mbar (1.45 PSIG) Sizes DN 20, 25, 32, 40 and 50. Available with LPCO.

Overview
The ZR series of meter service regulator designed for low pressure utilisation or domestic meter applications. The units are DVGW approved according to DIN 33822, registration number: NG-4330CL0335. Control accuracy class: AC10, lock-up pressure class : SG30. Firesafe according to DIN 33822. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 18 to 50 mbar (7.2 - 20"WC) For version with low pressure cut-off, outlet pressure range: 18 - 30 mbar (7.2 - 12"WC).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
73016606
LEVELING PIECE-ASSY. ZR3/6 with circlip
73016606
LEVELING PIECE-ASSY. ZR3/6 with circlip
73018895
LEVELING PIECE-ASSY. ZR3 with circlip
73018895
LEVELING PIECE-ASSY. ZR3 with circlip