/content/process/us/en/search.html

Residential Low Pressure Regulators

ZRH Service Regulator

A meter service regulator for use with high-performance two-pipe gas meters (BK-G25), includes compensating pipe for vertical installation. Inlet pressures up to 100 mbar (1.45 PSIG) Inlet pressure resistance up to 16 bar. Size DN 50.

Overview
The ZRH meter service governors for use with high-performance two-pipe gas meters (BK-G25), includes compensating pipe for vertical installation. The units are DVGW approved according to DIN 33822, registration numbers: NG-4330CL0336. Control accuracy class: AC10, lock-up pressure class: SG30. Firesafe according to DIN 33822. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 18 to 50 mbar (7.2 - 20"WC).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
73009192
LEVELING PIECE-ASSY. ZRH 20/40
73009192
LEVELING PIECE-ASSY. ZRH 20/40
73013244
Gasket ZRH20/40, PN1 HTR
73013244
Gasket ZRH20/40, PN1 HTR