/content/process/us/en/search.html

Residential Medium Pressure Regulators

M2R Gas Pressure Regulator

A versatile two stage regulator for residential and commercial/industrial applications. Versions with inlet pressures 1 bar or 5 bar. Large variety of connection types and sizes including screwed, flanged, flanged/screwed and co-axial.

Overview
The M2R two stage pressure regulator is available in various capacity stages, extending from 25, 50 and 75 m3/h on the version with integrated low pressure cut-off up to 100 m3/h without this feature. The units are approved by DVGW according to the pressure equipment directive 97/23/EC (PED) and accordance with EN 334 / EN 14382. Registration Number: CE-0085BS0343. Control accuracy class: AC10 (AC5), lock-up pressure class : SG30, Safety Shut AGO10. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 18 to 100 mbar (7.2 - 40"WC). Optional limited capacity relief valve. Optional Integrated gas flow monitor (GS) for Vn 2.5, 4, 6, 10 m3/h on smaller sizes.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list