/content/process/us/en/search.html

Residential Medium Pressure Regulators

MR Gas Pressure Regulator

A medium pressure regulator for industrial or commercial applications and small stations. Inlet pressure up to 1, 5 or 6 bar (14.5, 72.5 or 87 PSIG) Sizes DN 25, 50. Integrated safety shut-off valve (SSV) for OPSS or OPSS/UPSS.

Overview
The MR series of in-line regulators are spring-loaded and fully inlet pressure balanced. The units are DVGW approved according to DIN 33822, registration numbers: NG-4301CL0338 and CE-0085BQ5711. Control accuracy class: AC10/AC5, lock-up pressure class : SG30/20/10 depending upon outlet pressure. Firesafe according to DIN 33822. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 20 to 300 mbar (8"WC to 4.35 PSIG) For version with low pressure cut-off, outlet pressure range: 22 - 30 mbar (8.8 - 12"WC). Available with LPCO (1 bar version).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
33370000
Main diaphragm ZRH HR40/50 NDAF40/50 MR
33370002
Main diaphragm MR50
33370002
Main diaphragm MR50
73002104
Safety diaphragm assy. MR 25, MAF
73002104
Safety diaphragm assy. MR 25, MAF
73009139
SEATDISC TOOL MR25 73009139
73009139
SEATDISC TOOL MR25 73009139
73009500
Main diaphragm-assy. MR25-6
73009500
Main diaphragm-assy. MR25-6
73009514
Adjusting ring MR25, 300 mbar
73009514
Adjusting ring MR25, 300 mbar
73009528
Spring assy. MR25 300 mbar
73009528
Spring assy. MR25 300 mbar
73010013
Spring assy. MR25, MAF 25/40
73010013
Spring assy. MR25, MAF 25/40
73010097
Spring assy. MR25, MAF 25/40
73010097
Spring assy. MR25, MAF 25/40
73011389
Spring Dm31,5 d3,8 no color Lo93 i6,5
73011389
Spring Dm31,5 d3,8 no color Lo93 i6,5