/content/process/us/en/search.html

Residential Medium Pressure Regulators

SR100 Service Regulator

A compact, high capacity service regulator for residential or light commercial/industrial applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 3/4” x 3/4", 3/4” x 1”, 1” x 1" With full capacity internal relief valve.

Overview
The SR100 regulator with full capacity internal relief valve. Body variants 90 Degree (Right Angle), 180 Degree (Straight-Flow) or Offset Valve Body . Conforms to ANSI Code B109.4-1998, and CGA Service-Type Regulator Specification CAN/CGA-6.18-M95. Temperature range -20°F to +150°F (-30°C to 65°C). Outlet pressure range 6”WC to 2 PSIG (15 - 138 mbar). It can be mounted in either a vertical or horizontal orientation, is suitable for use with using various hydrocarbon or other non-corrosive gases.
Data Sheet
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
application/pdf 329.01 KB
7/10/2023
329.01 KB
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
application/pdf 329.01 KB
7/10/2023
329.01 KB
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
329.01 KB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list