/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Safety Devices

OPSO - Residential

Over-Pressure Shut-Off (OPSO) regulators prevent excessive gas pressure from entering a building causing a hazardous condition.

Overview
The safety shut-off device closes if the regulator outlet pressure rises above the maximum set point or set pressure. Available in two spring ranges, 14"-35" W.C. and 1-3.5 PSIG.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list