/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

OneWireless Network

Process Control Access Point

The OneWireless Process Control Access Point is an industrial access point and an integral part of the Honeywell OneWireless™ Network

Overview
The OneWireless Process Control Access Point (PCAP) is a Honeywell exclusive offering that simultaneously supports ISA100 Wireless, WirelessHART, Wi-Fi and Ethernet devices on a single industrial wireless network.  The IEEE 802.15.4 radio has been designated specifically for mission-critical wireless connectivity to industrial sensor equipment using the ISA100 Wireless and/or WirelessHART standard.

It also has Ethernet and fiber as well as small form-factor pluggable (SFP) backhaul options.   The PCAP offers a single-box solution and does not require two separate wireless networks―one for 802.11n and another for wireless sensor networks. By eliminating the extra power and network connections, which can be expensive to deploy in hazardous locations, the PCAP provides cost savings and reduces deployment time.​
 
Specifications

Dimensions & Weight

  • Weight
    • 17.1/17.7 lb
    • 7.76/8.02 kg
  • Dimensions
    • 11.4 x 11.1 x 6.8 in
    • 290 x 281 x 173 mm

I/O Capabilities

  • Authentication
    • Over-The-Air and BLE-Based Key Distribution
  • Encryption
    • AES 128-bit

Electrical Specifications

  • Transmit Power
    • Max 18 dBm
  • Power
    • PCAP3A: 100 to 240 VAC, 1.3A Watt
    • PCAP3D: 10.8 to 36 VDC, 5.9A Watt
  • Frequency Band
    • 2.4 to 2.483 GHz (ISM Band)

Standards & Certifications

  • Standards
    • CE
    • CSA: Class I, Division 2, Group A,B,C,D
    • ETSI
    • FCC
    • IC
    • IEC61326-1
    • Radio Approval
    • T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Ingress Protection
    • IP66/IP67

Environmental Conditions

  • Shock
    • 15G Non-Operational
    • 4G–5G Operational
  • Operating Temperature
    • -40 to +70 deg C
  • Humidity
    • 0 to 95% RH, Non-Condensing
  • Corrosion Resistance
    • G3

Overview

  • Series
    • OneWireless™
  • Models
    • PCAP3A (AC)
    • PCAP3D (DC)

Communication & Protocols

  • RF Receive Sensitivity
    • -100 dBm @ 250 kbps
  • Ports
    • 1X PoE+ In
    • 1X RJ-45 Console Port
    • 1X Shielded Power Cable
    • 2X External Antenna Ports (ISA100/WirelessHART)
    • 2X Grounding Cables
    • 2X PoE Out
    • 4X External Antenna Ports (Wi-Fi)
  • Network Hops
    • 4 hops
  • Field Protocols
    • ISA100 Wireless (IEC 62734)
    • Wi-Fi 802.11b/g/n/ac Wave2
    • WirelessHART (IEC 62591)
  • Field Expandable Wireless I/O (FEWIO)
    • 3 Modbus Slaves per FEWIO
    • 50 FEWIOs per WDM
  • Data Rate
    • BLE: 1 Mbps (FHSS/FSK)
    • ISA100: 250 Kbps (DSSS/O-QPSK)
    • Wired: 10/100 Mbps

Network & Connectivity Infrastructure

  • Quality of Service
    • Supported

Device & Network Capacity

  • Number of Supported Enraf FlexLine Radar Gauges/WFI
    • 13 Enraf FlexLine/WFI

Dimensions & Weight

  • Weight
    • 17.1/17.7 lb
    • 7.76/8.02 kg
  • Dimensions
    • 11.4 x 11.1 x 6.8 in
    • 290 x 281 x 173 mm

I/O Capabilities

  • Authentication
    • Over-The-Air and BLE-Based Key Distribution
  • Encryption
    • AES 128-bit

Electrical Specifications

  • Transmit Power
    • Max 18 dBm
  • Power
    • PCAP3A: 100 to 240 VAC, 1.3A Watt
    • PCAP3D: 10.8 to 36 VDC, 5.9A Watt
  • Frequency Band
    • 2.4 to 2.483 GHz (ISM Band)

Standards & Certifications

  • Standards
    • CE
    • CSA: Class I, Division 2, Group A,B,C,D
    • ETSI
    • FCC
    • IC
    • IEC61326-1
    • Radio Approval
    • T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Ingress Protection
    • IP66/IP67

Environmental Conditions

  • Shock
    • 15G Non-Operational
    • 4G–5G Operational
  • Operating Temperature
    • -40 to +70 deg C
  • Humidity
    • 0 to 95% RH, Non-Condensing
  • Corrosion Resistance
    • G3

Overview

  • Series
    • OneWireless™
  • Models
    • PCAP3A (AC)
    • PCAP3D (DC)

Communication & Protocols

  • RF Receive Sensitivity
    • -100 dBm @ 250 kbps
  • Ports
    • 1X PoE+ In
    • 1X RJ-45 Console Port
    • 1X Shielded Power Cable
    • 2X External Antenna Ports (ISA100/WirelessHART)
    • 2X Grounding Cables
    • 2X PoE Out
    • 4X External Antenna Ports (Wi-Fi)
  • Network Hops
    • 4 hops
  • Field Protocols
    • ISA100 Wireless (IEC 62734)
    • Wi-Fi 802.11b/g/n/ac Wave2
    • WirelessHART (IEC 62591)
  • Field Expandable Wireless I/O (FEWIO)
    • 3 Modbus Slaves per FEWIO
    • 50 FEWIOs per WDM
  • Data Rate
    • BLE: 1 Mbps (FHSS/FSK)
    • ISA100: 250 Kbps (DSSS/O-QPSK)
    • Wired: 10/100 Mbps

Network & Connectivity Infrastructure

  • Quality of Service
    • Supported

Device & Network Capacity

  • Number of Supported Enraf FlexLine Radar Gauges/WFI
    • 13 Enraf FlexLine/WFI
  • Weight : 17.1/17.7 lb|7.76/8.02 kg
  • Dimensions : 11.4 x 11.1 x 6.8 in|290 x 281 x 173 mm
  • Authentication : Over-The-Air and BLE-Based Key Distribution
  • Transmit Power : Max 18 dBm
  • Standards : CE|CSA: Class I, Division 2, Group A,B,C,D|ETSI|FCC|IC|IEC61326-1|Radio Approval|T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Shock : 15G Non-Operational|4G–5G Operational
  • Series : OneWireless™
  • RF Receive Sensitivity : -100 dBm @ 250 kbps
  • Quality of Service : Supported
  • Power : PCAP3A: 100 to 240 VAC, 1.3A Watt|PCAP3D: 10.8 to 36 VDC, 5.9A Watt
  • Ports : 1X PoE+ In|1X RJ-45 Console Port|1X Shielded Power Cable|2X External Antenna Ports (ISA100/WirelessHART)|2X Grounding Cables|2X PoE Out|4X External Antenna Ports (Wi-Fi)
  • Operating Temperature : -40 to +70 deg C
  • Number of Supported Enraf FlexLine Radar Gauges/WFI : 13 Enraf FlexLine/WFI
  • Network Hops : 4 hops
  • Models : PCAP3A (AC)|PCAP3D (DC)
  • Ingress Protection : IP66/IP67
  • Humidity : 0 to 95% RH, Non-Condensing
  • Frequency Band : 2.4 to 2.483 GHz (ISM Band)
  • Field Protocols : ISA100 Wireless (IEC 62734)|Wi-Fi 802.11b/g/n/ac Wave2|WirelessHART (IEC 62591)
  • Field Expandable Wireless I/O (FEWIO) : 3 Modbus Slaves per FEWIO|50 FEWIOs per WDM
  • Encryption : AES 128-bit
  • Data Rate : BLE: 1 Mbps (FHSS/FSK)|ISA100: 250 Kbps (DSSS/O-QPSK)|Wired: 10/100 Mbps
  • Corrosion Resistance : G3
Data Sheet
Name
Description
File Size
Date
Size
Specification document and MSG for Process Control Access Point
application/pdf 504.39 KB
7/29/2022
504.39 KB
Name
Description
File Size
Date
Size
Specification document and MSG for Process Control Access Point
application/pdf 504.39 KB
7/29/2022
504.39 KB
Name
Description
File Size
Date
Size
Specification document and MSG for Process Control Access Point
504.39 KB
7/29/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list