SmartLine Wireless Transmitters
SmartLine Wireless Flange Mount
SmartLine® Wireless Flange Mount Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The SmartLine Wireless Flange Mount Pressure Transmitters cover the following operating range:
| Series | Models | Operating Range |
| 700 | STFW724 | 0-400 in H2O (0-1000 mbar) |
| 800 | STFW828 | 0-400 in H2O (0-1000 mbar) |
How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network. Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option. These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.
What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
- Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
- Incorporating additional noise reduction to improve performance in control applications
- Simplifying installation and commissioning
- Utilizing long-life commodity batteries
- Offering the ability usef 24-volt DC power, optionally, in the field
- Implementing proven, industry-best cyber security
Processing & Performance Metrics
- Accuracy
- ±0.075% of Calibrated Span or URV (whichever is greater), terminal based
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Environmental Conditions
- Temperature Effect
- Combined: ±0.375% (STFW828), ±0.475% (STFW724)
- Zero: ±0.2% (STFW828), ±0.3% (STFW724) per 28 deg C
- Static Pressure Effect
- Combined: ±0.3% (STFW828), ±0.4% (STFW724)
- Zero: ±0.1625% (STFW828), ±0.2125% (STFW724) per 300 psi
- Stability
- ±0.015% URL/year
- Span
- 4 in H₂O (10 mbar) Minimum to 400 in H₂O (1,000 mbar) Maximum
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Operating Temperature Range
- -40 to +85 deg C (-40 to +185 deg F)
- Measurement Range
- 0 to 400 in H₂O (0 to 1,000 mbar)
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe or wall
- Direct flange mount to tank
- Vertical antenna orientation
Overview
- Models
- STFW828 (Series 800), STFW724 (Series 700)
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
Processing & Performance Metrics
- Accuracy
- ±0.075% of Calibrated Span or URV (whichever is greater), terminal based
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Environmental Conditions
- Temperature Effect
- Combined: ±0.375% (STFW828), ±0.475% (STFW724)
- Zero: ±0.2% (STFW828), ±0.3% (STFW724) per 28 deg C
- Static Pressure Effect
- Combined: ±0.3% (STFW828), ±0.4% (STFW724)
- Zero: ±0.1625% (STFW828), ±0.2125% (STFW724) per 300 psi
- Stability
- ±0.015% URL/year
- Span
- 4 in H₂O (10 mbar) Minimum to 400 in H₂O (1,000 mbar) Maximum
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Operating Temperature Range
- -40 to +85 deg C (-40 to +185 deg F)
- Measurement Range
- 0 to 400 in H₂O (0 to 1,000 mbar)
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe or wall
- Direct flange mount to tank
- Vertical antenna orientation
Overview
- Models
- STFW828 (Series 800), STFW724 (Series 700)
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
- Accuracy : ±0.075% of Calibrated Span or URV (whichever is greater), terminal based
- Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
- Temperature Effect : Combined: ±0.375% (STFW828), ±0.475% (STFW724)|Zero: ±0.2% (STFW828), ±0.3% (STFW724) per 28 deg C
- Static Pressure Effect : Combined: ±0.3% (STFW828), ±0.4% (STFW724)|Zero: ±0.1625% (STFW828), ±0.2125% (STFW724) per 300 psi
- Stability : ±0.015% URL/year
- Span : 4 in H₂O (10 mbar) Minimum to 400 in H₂O (1,000 mbar) Maximum
- Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration : Max 40g Shock, 4g Vibration (15-200Hz)
- Relative Humidity : 0 to 100% RH (Non-Condensing)
- Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Operating Temperature Range : -40 to +85 deg C (-40 to +185 deg F)
- Mounting : Bracket for 2 in (50 mm) pipe or wall|Direct flange mount to tank|Vertical antenna orientation
- Models : STFW828 (Series 800), STFW724 (Series 700)
- Measurement Range : 0 to 400 in H₂O (0 to 1,000 mbar)
- Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
- Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Enclosure : Type 4X, IP66/IP67
- Approvals : CSA, FM, ATEX, IECEx
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In