stt 3000 smart temperature transmitters
STT170 Smart Temperature Transmitter
STT170 is a measurement solution for temperature monitoring applications. It helps end users and Original Equipment Manufacturers (OEMs) achieve reliable and accurate temperature measurement in a cost-effective manner
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- STT171 – Analog output, RTD-only sensor input
- STT173 – Analog output, RTD or thermocouple sensor input
- STT17H – HART output, RTD & thermocouple sensor input
- STT17C – PC-based configuration tool for configuring the STT171, STT173 and STT17H transmitters
Overview
- Models
- STT171
- STT173
- STT17C
- STT17H
I/O Capabilities
- Sensor Types Supported
- Pt100, Pt1000, Ni100, B, E, J, K, L, N, R, S, T, U, W3, W5, v, mV
- Response Time
- 1 to 60 sec (STT173, STT17H) millisecond
- Programmable: 0.33 to 60 sec (STT171) millisecond
- Configuration
- STT17C Configuration Tool (PC-based, graphical UI, not for hazardous environments)
- Update Time
- STT171: 135 ms
- STT17H: 440 ms
Functional & Control Features
- Sensor Error Response
- NAMUR NE43 (upscale 23 mA, downscale 3.5 mA)
- Programmable Alarm Levels
Electrical Specifications
- Output Current Range
- 4 to 20 mA
- Update time: 135 ms (STT171), 440 ms (STT173, STT17H)
- Power Supply Effect
- ≤ 0.005% of span per VDC
- Supply Voltage
- 8 to 30 VDC (STT171)
- 8 to 35 VDC (STT173, STT17H)
- Input Type
- RTD, T/C, Ohm, mV (varies by model) voltage direct current
- Single or dual sensor input (STT17H) voltage direct current
Environmental Conditions
- Relative Humidity
- 0 to 95% RH (Non-Condensing)
- Load Resistance
- 0 to 870 Ω
- ≤ (V supply - 8)/0.023 A
- Vibration
- Max 4g over 25 to 100 Hz
Applications & Compatibility
- Applications
- Cost-effective, programmable temperature monitoring
- Replaces direct-wired sensor monitoring for improved accuracy, safety, reliability, and reduced wiring costs
- Mounting
- DIN Form B Head Mount
Dimensions & Weight
- Dimensions
- 44 mm Dia x 20.2 mm H
Standards & Certifications
- Approvals
- ATEX, ATEX: EN 50014, CE, CSA, EMC: EN 61326, EN 50020, EN 50281, FM, IECEx, KEMA Approvals for Hazardous Areas, NAMUR NE43, RoHS, UL
Processing & Performance Metrics
- Accuracy
- Pt100: ±0.1 deg C, Ni100: ±0.1 deg C
- T/C: varies by type (see detailed specs below)
Others
- Ambient Temperature Range
- -40 to 185 deg F
- -40 to 85 deg C
Overview
- Models
- STT171
- STT173
- STT17C
- STT17H
I/O Capabilities
- Sensor Types Supported
- Pt100, Pt1000, Ni100, B, E, J, K, L, N, R, S, T, U, W3, W5, v, mV
- Response Time
- 1 to 60 sec (STT173, STT17H) millisecond
- Programmable: 0.33 to 60 sec (STT171) millisecond
- Configuration
- STT17C Configuration Tool (PC-based, graphical UI, not for hazardous environments)
- Update Time
- STT171: 135 ms
- STT17H: 440 ms
Functional & Control Features
- Sensor Error Response
- NAMUR NE43 (upscale 23 mA, downscale 3.5 mA)
- Programmable Alarm Levels
Electrical Specifications
- Output Current Range
- 4 to 20 mA
- Update time: 135 ms (STT171), 440 ms (STT173, STT17H)
- Power Supply Effect
- ≤ 0.005% of span per VDC
- Supply Voltage
- 8 to 30 VDC (STT171)
- 8 to 35 VDC (STT173, STT17H)
- Input Type
- RTD, T/C, Ohm, mV (varies by model) voltage direct current
- Single or dual sensor input (STT17H) voltage direct current
Environmental Conditions
- Relative Humidity
- 0 to 95% RH (Non-Condensing)
- Load Resistance
- 0 to 870 Ω
- ≤ (V supply - 8)/0.023 A
- Vibration
- Max 4g over 25 to 100 Hz
Applications & Compatibility
- Applications
- Cost-effective, programmable temperature monitoring
- Replaces direct-wired sensor monitoring for improved accuracy, safety, reliability, and reduced wiring costs
- Mounting
- DIN Form B Head Mount
Dimensions & Weight
- Dimensions
- 44 mm Dia x 20.2 mm H
Standards & Certifications
- Approvals
- ATEX, ATEX: EN 50014, CE, CSA, EMC: EN 61326, EN 50020, EN 50281, FM, IECEx, KEMA Approvals for Hazardous Areas, NAMUR NE43, RoHS, UL
Processing & Performance Metrics
- Accuracy
- Pt100: ±0.1 deg C, Ni100: ±0.1 deg C
- T/C: varies by type (see detailed specs below)
Others
- Ambient Temperature Range
- -40 to 185 deg F
- -40 to 85 deg C
- Ambient Temperature Range : -40 to 185 deg F|-40 to 85 deg C
- Models : STT171|STT173|STT17C|STT17H
- Sensor Types Supported : Pt100, Pt1000, Ni100, B, E, J, K, L, N, R, S, T, U, W3, W5, v, mV
- Sensor Error Response : NAMUR NE43 (upscale 23 mA, downscale 3.5 mA)|Programmable Alarm Levels
- Output Current Range : 4 to 20 mA|Update time: 135 ms (STT171), 440 ms (STT173, STT17H)
- Power Supply Effect : ≤ 0.005% of span per VDC
- Relative Humidity : 0 to 95% RH (Non-Condensing)
- Load Resistance : 0 to 870 Ω|≤ (V supply - 8)/0.023 A
- Supply Voltage : 8 to 30 VDC (STT171)|8 to 35 VDC (STT173, STT17H)
- Response Time : 1 to 60 sec (STT173, STT17H) millisecond|Programmable: 0.33 to 60 sec (STT171) millisecond
- Configuration : STT17C Configuration Tool (PC-based, graphical UI, not for hazardous environments)
- Applications : Cost-effective, programmable temperature monitoring|Replaces direct-wired sensor monitoring for improved accuracy, safety, reliability, and reduced wiring costs
- Update Time : STT171: 135 ms|STT17H: 440 ms
- Input Type : RTD, T/C, Ohm, mV (varies by model) voltage direct current|Single or dual sensor input (STT17H) voltage direct current
- Dimensions : 44 mm Dia x 20.2 mm H
- Vibration : Max 4g over 25 to 100 Hz
- Approvals : ATEX, ATEX: EN 50014, CE, CSA, EMC: EN 61326, EN 50020, EN 50281, FM, IECEx, KEMA Approvals for Hazardous Areas, NAMUR NE43, RoHS, UL
- Mounting : DIN Form B Head Mount
- Accuracy : Pt100: ±0.1 deg C, Ni100: ±0.1 deg C|T/C: varies by type (see detailed specs below)
Application Note
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In