volume converters
EK220 Volume Converter
Universal volume conversion device with an integrated flexible data logger and a configurable interface for billing as well as monitoring purposes
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The volume conversion device may optionally be fitted with a second external pressure sensor, which allows it to record the inlet or outlet pressure of the measuring system, or to monitor its limit values.
Applications & Compatibility
- Applications
- Data Logging
- Measurement and Station Monitoring
- Volume Conversion for Billing
- Mounting
- Wall/Meter
Functional & Control Features
- Compressibility
- S-GERG-88, AGA 8 DC, AGA 8 (GC1/GC2), AGA NX-19, Herning and Wolowsky, or Fixed
Electrical Specifications
- External Power Supply
- 5 to 10 VDC, I < 30 mA
- Battery
- 1x 3.6 V Lithium (size D), >5 years Life
I/O Capabilities
- Inputs
- 3 Digital Inputs (LF Pulse Generators, Message Signals)
- Temperature Sensors
- Pt-500 (or Pt-1000 option), Resistance Thermometer DIN 60751, Protective Tube, 2.5 m Cable
- Pressure Sensor
- Absolute Sensor (Type ENVEC CT30 or Type 17002), Integrated or External; Multiple pressure ranges
- Outputs
- 4 Digital Transistor Outputs, Freely Programmable, Sealable
Software & Interface
- Display
- 2-Line Dot-Matrix with Plain-Text Descriptions
Communication & Protocols
- Communication Protocols
- IEC 62056-21 (IEC 1107), Modbus ASCII/RTU/TCP, IDOM, SMS
Standards & Certifications
- Metrological Approvals
- EN 12405-1:2005+A2:2010, MID DE 17-MI 002-PTB 002 (PTZ), MID DE 17-MI 002-PTB 003 (T-conversion)
- Explosion Protection
- ATEX Zone 1, II 2 G Ex ia [ia] IIC T4
- IEC Ex Zone 1, II 2 G Ex ia [ia] IIC T4
- Protection Class
- IP66
Others
- Ambient Temperature Range
- -25 to +55 deg C
- Protocols Supported
- IEC 62056-21, Modbus (ASCII/RTU/TCP), IDOM, SMS
- Housing Material
- Cast Aluminum
- Control Panel
- Keypad with 4-Button
- Data Logging
- 2 Monthly, 1 Daily, 1 Measurement, 1 Process Data, 4 Flexible Archives
- Dimensions
- 120 mm W x 90 mm D x 126 mm H
Applications & Compatibility
- Applications
- Data Logging
- Measurement and Station Monitoring
- Volume Conversion for Billing
- Mounting
- Wall/Meter
Functional & Control Features
- Compressibility
- S-GERG-88, AGA 8 DC, AGA 8 (GC1/GC2), AGA NX-19, Herning and Wolowsky, or Fixed
Electrical Specifications
- External Power Supply
- 5 to 10 VDC, I < 30 mA
- Battery
- 1x 3.6 V Lithium (size D), >5 years Life
I/O Capabilities
- Inputs
- 3 Digital Inputs (LF Pulse Generators, Message Signals)
- Temperature Sensors
- Pt-500 (or Pt-1000 option), Resistance Thermometer DIN 60751, Protective Tube, 2.5 m Cable
- Pressure Sensor
- Absolute Sensor (Type ENVEC CT30 or Type 17002), Integrated or External; Multiple pressure ranges
- Outputs
- 4 Digital Transistor Outputs, Freely Programmable, Sealable
Software & Interface
- Display
- 2-Line Dot-Matrix with Plain-Text Descriptions
Communication & Protocols
- Communication Protocols
- IEC 62056-21 (IEC 1107), Modbus ASCII/RTU/TCP, IDOM, SMS
Standards & Certifications
- Metrological Approvals
- EN 12405-1:2005+A2:2010, MID DE 17-MI 002-PTB 002 (PTZ), MID DE 17-MI 002-PTB 003 (T-conversion)
- Explosion Protection
- ATEX Zone 1, II 2 G Ex ia [ia] IIC T4
- IEC Ex Zone 1, II 2 G Ex ia [ia] IIC T4
- Protection Class
- IP66
Others
- Ambient Temperature Range
- -25 to +55 deg C
- Protocols Supported
- IEC 62056-21, Modbus (ASCII/RTU/TCP), IDOM, SMS
- Housing Material
- Cast Aluminum
- Control Panel
- Keypad with 4-Button
- Data Logging
- 2 Monthly, 1 Daily, 1 Measurement, 1 Process Data, 4 Flexible Archives
- Dimensions
- 120 mm W x 90 mm D x 126 mm H
- Protocols Supported : IEC 62056-21, Modbus (ASCII/RTU/TCP), IDOM, SMS
- Housing Material : Cast Aluminum
- Control Panel : Keypad with 4-Button
- Data Logging : 2 Monthly, 1 Daily, 1 Measurement, 1 Process Data, 4 Flexible Archives
- Dimensions : 120 mm W x 90 mm D x 126 mm H
- Ambient Temperature Range : -25 to +55 deg C
- Applications : Data Logging|Measurement and Station Monitoring|Volume Conversion for Billing
- Mounting : Wall/Meter
- Compressibility : S-GERG-88, AGA 8 DC, AGA 8 (GC1/GC2), AGA NX-19, Herning and Wolowsky, or Fixed
- External Power Supply : 5 to 10 VDC, I < 30 mA
- Battery : 1x 3.6 V Lithium (size D), >5 years Life
- Inputs : 3 Digital Inputs (LF Pulse Generators, Message Signals)
- Temperature Sensors : Pt-500 (or Pt-1000 option), Resistance Thermometer DIN 60751, Protective Tube, 2.5 m Cable
- Pressure Sensor : Absolute Sensor (Type ENVEC CT30 or Type 17002), Integrated or External; Multiple pressure ranges
- Outputs : 4 Digital Transistor Outputs, Freely Programmable, Sealable
- Display : 2-Line Dot-Matrix with Plain-Text Descriptions
- Communication Protocols : IEC 62056-21 (IEC 1107), Modbus ASCII/RTU/TCP, IDOM, SMS
- Metrological Approvals : EN 12405-1:2005+A2:2010, MID DE 17-MI 002-PTB 002 (PTZ), MID DE 17-MI 002-PTB 003 (T-conversion)
- Explosion Protection : ATEX Zone 1, II 2 G Ex ia [ia] IIC T4|IEC Ex Zone 1, II 2 G Ex ia [ia] IIC T4
- Protection Class : IP66
Data Sheet
White Paper
Filters
Please sign in to view part numbers available for purchase based on your account Sign In