/content/process/us/en/search.html

volume converters

EK280 Volume Converter

Universal volume conversion device with optional integrated GSM / GPRS modem and configurable interface for volume conversion, billing and system monitoring

Overview
The EK280 can be equipped with a GSM / GPRS modem and a power supply unit (Zone 2) and thus covers the requirements for volume conversion, data logging and remote data transfer in a single device. In addition, the device features other digital inputs and allows for connection of a second pressure and/or temperature sensor. Status signals and measurements (e.g. door contact, SSV, inlet pressure, etc.) of a gas measurement and control system can thus be recorded and transferred to remote control or SCADA systems for monitoring purposes via a separate interface.
Specifications

Applications & Compatibility

  • Mounting
    • Wall/Pipework/Meter
  • Applications
    • Volume Conversion for Billing, Data Recording, Station Monitoring

Functional & Control Features

  • Compressibility
    • S-GERG-88, AGA 8 (GC1/GC2/DC92), AGA NX-19, Herning and Wolowsky, or Programmable Constant

Electrical Specifications

  • Power Supply
    • 7.5 to 8.5 VDC, < 40 mA (via FE260 or iPS280)
  • Battery
    • 2X Lithium Modules, 13 Ah each (Elster 73015774 or 73020663)

I/O Capabilities

  • Temperature Sensors
    • Pt500 Resistance Thermometer, DIN 60751 Class A, -30 to +75 deg C, 2.5 m Cable (optionally 10 m)
  • Pressure Sensor
    • Absolute Sensor (ENVEC CT30), Integrated or External; Multiple Pressure Ratings (0.7 to 70 bar)
  • Outputs
    • 4 Digital Transistor Outputs, Freely Programmable, Sealable
  • Inputs
    • 6 Digital

Software & Interface

  • Display
    • 192 x 80 Pixel Dot Matrix, Backlit

Communication & Protocols

  • Communication Protocols
    • IEC 62056-21 (IEC 1107), Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 encryption), IDOM

Standards & Certifications

  • Protection Class
    • IP65 (Outdoor Installation)
  • Metrological Approvals
    • MID Approval (NMI T 10339), EN 12405-1:2011-04
  • Explosion Protection
    • ATEX Ex Zone 0/1 (Ex ia IIB T3/T4), Ex Zone 2 (Ex na IIC T6 GC)

Others

  • Ambient Temperature Range
    • -25 to +55 deg C
  • Protocols Supported
    • IEC 62056-21, Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 Encryption)
  • Housing Material
    • Cast Aluminum, Wall/Pipe/Meter Mounting
  • Dimensions
    • 280 mm W x 115 mm D x 180 mm H
  • Data Logging
    • 6 Configurable Archives, Monthly/Daily/Measuring/User/Process/Calibration/Update
  • Control Panel
    • Sealed Keypad with 7 Buttons
  • Approvals
    • ATEX, MID, EN 12405-1

Applications & Compatibility

  • Mounting
    • Wall/Pipework/Meter
  • Applications
    • Volume Conversion for Billing, Data Recording, Station Monitoring

Functional & Control Features

  • Compressibility
    • S-GERG-88, AGA 8 (GC1/GC2/DC92), AGA NX-19, Herning and Wolowsky, or Programmable Constant

Electrical Specifications

  • Power Supply
    • 7.5 to 8.5 VDC, < 40 mA (via FE260 or iPS280)
  • Battery
    • 2X Lithium Modules, 13 Ah each (Elster 73015774 or 73020663)

I/O Capabilities

  • Temperature Sensors
    • Pt500 Resistance Thermometer, DIN 60751 Class A, -30 to +75 deg C, 2.5 m Cable (optionally 10 m)
  • Pressure Sensor
    • Absolute Sensor (ENVEC CT30), Integrated or External; Multiple Pressure Ratings (0.7 to 70 bar)
  • Outputs
    • 4 Digital Transistor Outputs, Freely Programmable, Sealable
  • Inputs
    • 6 Digital

Software & Interface

  • Display
    • 192 x 80 Pixel Dot Matrix, Backlit

Communication & Protocols

  • Communication Protocols
    • IEC 62056-21 (IEC 1107), Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 encryption), IDOM

Standards & Certifications

  • Protection Class
    • IP65 (Outdoor Installation)
  • Metrological Approvals
    • MID Approval (NMI T 10339), EN 12405-1:2011-04
  • Explosion Protection
    • ATEX Ex Zone 0/1 (Ex ia IIB T3/T4), Ex Zone 2 (Ex na IIC T6 GC)

Others

  • Ambient Temperature Range
    • -25 to +55 deg C
  • Protocols Supported
    • IEC 62056-21, Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 Encryption)
  • Housing Material
    • Cast Aluminum, Wall/Pipe/Meter Mounting
  • Dimensions
    • 280 mm W x 115 mm D x 180 mm H
  • Data Logging
    • 6 Configurable Archives, Monthly/Daily/Measuring/User/Process/Calibration/Update
  • Control Panel
    • Sealed Keypad with 7 Buttons
  • Approvals
    • ATEX, MID, EN 12405-1
  • Protocols Supported : IEC 62056-21, Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 Encryption)
  • Housing Material : Cast Aluminum, Wall/Pipe/Meter Mounting
  • Dimensions : 280 mm W x 115 mm D x 180 mm H
  • Data Logging : 6 Configurable Archives, Monthly/Daily/Measuring/User/Process/Calibration/Update
  • Control Panel : Sealed Keypad with 7 Buttons
  • Approvals : ATEX, MID, EN 12405-1
  • Ambient Temperature Range : -25 to +55 deg C
  • Mounting : Wall/Pipework/Meter
  • Applications : Volume Conversion for Billing, Data Recording, Station Monitoring
  • Compressibility : S-GERG-88, AGA 8 (GC1/GC2/DC92), AGA NX-19, Herning and Wolowsky, or Programmable Constant
  • Power Supply : 7.5 to 8.5 VDC, < 40 mA (via FE260 or iPS280)
  • Battery : 2X Lithium Modules, 13 Ah each (Elster 73015774 or 73020663)
  • Temperature Sensors : Pt500 Resistance Thermometer, DIN 60751 Class A, -30 to +75 deg C, 2.5 m Cable (optionally 10 m)
  • Pressure Sensor : Absolute Sensor (ENVEC CT30), Integrated or External; Multiple Pressure Ratings (0.7 to 70 bar)
  • Outputs : 4 Digital Transistor Outputs, Freely Programmable, Sealable
  • Inputs : 6 Digital
  • Display : 192 x 80 Pixel Dot Matrix, Backlit
  • Communication Protocols : IEC 62056-21 (IEC 1107), Modbus (ASCII/RTU/TCP), DLMS/COSEM (AES-128 encryption), IDOM
  • Protection Class : IP65 (Outdoor Installation)
  • Metrological Approvals : MID Approval (NMI T 10339), EN 12405-1:2011-04
  • Explosion Protection : ATEX Ex Zone 0/1 (Ex ia IIB T3/T4), Ex Zone 2 (Ex na IIC T6 GC)
White Paper
Name
Description
File Size
Date
Size
Injection of hydrogen to the natural gas network - Suitability of Honeywell Gas Product lines
application/pdf 706.31 KB
11/9/2023
706.31 KB
Data Sheet
Name
Description
File Size
Date
Size
EK280 Volume Converter Datasheet Jan 2022
application/pdf 2.3 MB
11/9/2023
2.3 MB
Name
Description
File Size
Date
Size
Injection of hydrogen to the natural gas network - Suitability of Honeywell Gas Product lines
application/pdf 706.31 KB
11/9/2023
706.31 KB
EK280 Volume Converter Datasheet Jan 2022
application/pdf 2.3 MB
11/9/2023
2.3 MB
Name
Description
File Size
Date
Size
Injection of hydrogen to the natural gas network - Suitability of Honeywell Gas Product lines
706.31 KB
11/9/2023
EK280 Volume Converter Datasheet Jan 2022
2.3 MB
11/9/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
EK280
EK280 - PTZ EVCD
EK280
EK280 - PTZ EVCD