/content/process/us/en/search.html
We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding.

electronic volume correctors

Turbo Monitor

The Turbo Monitor (TOM) is an electronic device that receive and uses inputs from the main and sense rotors of the Invensys Auto-Adjust Turbo-Meter (AAT) to calculate the adjusted volume, unadjusted volume, and percent deviation from calibration.

Overview
Turbo Monitor from Mercury Instruments displays the totalized adjusted volume on an LCD, and outputs adjusted volume pulses. A push button on the monitor is used to display live main and sense rotor frequencies, live Delta A and live adjusted flow rate as well as other configurable items. TOM can also output the main and sense rotor pulse signals as well as a 4-20 mA output that can be configured to either Adjusted Volume Flow Rate or Instantaneous.
The device requires power from a DC power supply, with the standard Mini-AT battery pack used as a battery backup for DC supply. Power supplies and barriers for hazardous locations (Class 1, Divisions 1 & 2) are also available.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TC8CUM
TURBO CORRECTOR IN 800 CASE 1" UNION-MNT
TC8CUM
TURBO CORRECTOR IN 800 CASE 1" UNION-MNT
TC8CWM
TURBO CORRECTOR IN 800 CASE WALL-MOUNT
TC8CWM
TURBO CORRECTOR IN 800 CASE WALL-MOUNT
TCSCUM
TURBO CORRECTOR FOR 1" UNION-MOUNT
TCSCUM
TURBO CORRECTOR FOR 1" UNION-MOUNT
TCSCWM
TURBO CORRECTOR FOR WALL-MOUNT
TCSCWM
TURBO CORRECTOR FOR WALL-MOUNT
TMSCMB
TURBO MONITOR FOR INSTRUMENT DRIVE W/UMB
TMSCMB
TURBO MONITOR FOR INSTRUMENT DRIVE W/UMB
TMSCPS
TURBO MONITOR FOR PIPE-STAND MOUNT
TMSCPS
TURBO MONITOR FOR PIPE-STAND MOUNT
TMSCUB
TURBO MONITOR FOR U-BOLT MOUNT
TMSCUB
TURBO MONITOR FOR U-BOLT MOUNT
TMSCWM
TURBO MONITOR FOR WALL-MOUNT
TMSCWM
TURBO MONITOR FOR WALL-MOUNT
TPAT
TURBO PROVER AT
TPAT
TURBO PROVER AT
TPRO
TURBO PROVER
TPRO
TURBO PROVER