/content/process/us/en/search.html

pressure monitors

ERX200 Pressure Monitor

Integrated Cellular Pressure Monitoring for Gas Distribution, Transmission, and Mobile Applications

Overview
The Honeywell ERX200 Pressure Monitor is a cellular-enabled pressure monitoring solution designed for local gas distribution and transmission networks. Combining advanced sensing technology with Cat M1 and NB-IoT communications, ERX200 enables remote monitoring of pressure, temperature, and environmental conditions while helping reduce the need for routine site visits. 

Designed for both fixed and portable deployments, ERX200 is ideal for gas utility applications, mobile gas transportation, nitrogen canisters, and remote process monitoring where equipment health and operational visibility are critical. 

Key Benefits:
Remote Visibility with Cellular Connectivity
Leverage LTE Cat M1 and NB-IoT communications to collect and transmit pressure and environmental data from virtually anywhere. ERX200 supports on-demand polling and continuous monitoring using modern low-power cellular technologies. 
Extended Battery Life
Designed for long-term unattended operation, ERX200 can provide up to 10 years of battery life when used with optional energy harvesting and up to 5 years without energy harvesting, helping reduce maintenance requirements and operating costs. 
Reduced Site Visits
With remote access to pressure and environmental measurements, utilities can minimize field inspections, help improve operational efficiency, and provide operators with timely access to network data for informed decision-making. 
Easy Integration
ERX200 integrates with Honeywell PowerSpring and supports connectivity to most SCADA systems, helping simplify deployment within existing asset monitoring infrastructures. 

Applications
ERX200 is designed for a wide range of pressure monitoring applications, including:
•    Gas distribution networks
•    Gas transmission systems
•    District regulator stations
•    Remote process and equipment monitoring
•    Mobile gas transportation
•    Nitrogen cylinder and canister monitoring
•    Portable monitoring installations
•    Critical infrastructure pressure surveillance

Why Choose ERX200?
Managing pressure monitoring across distributed assets can present challenges, particularly when locations are remote, temporary, mobile, or difficult to access. ERX200 is designed to help operators gain visibility into pressure and environmental conditions without requiring continuous onsite access. 
By combining advanced pressure sensing, low-power cellular communications, long battery life, and seamless system integration a single platform, ERX200 provides a flexible and reliable solution for remote pressure monitoring applications. 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HVPP10C
HON Versatilis Process Pressure Cellular
HVPP10C
HON Versatilis Process Pressure Cellular