/content/process/us/en/search.html

turbine and quantometers

Q - Quantometer

Short pattern turbine gas meter for industrial measurement

Overview
The flanged housing of the Q Quantometers is made of spheroidal graphite iron, cast steel or welded steel, depending on the pressure rate. The Q Quantometers are available in a variety of diameters and pressure ratings.

Technical Data:
  • Rangeability : 1 : 20
  • Flow ranges : 6 – 1,600 m³/h (210 – 56,500 ft³/h)
  • Diameters : DN 50 – 150
  • Pressure rates : PN 10 – 100, ANSI 150 – 600
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 0.2 Qmax to Qmax
    • ±3.0% from Qmin to 0.2 Qmax

Technical Specifications

  • Flange Connections
    • EN or ASME standards
  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Pulse Output
    • 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Design Type
    • Flanged or Sandwich

Environmental Conditions

  • Temperature Range
    • -10 to +60 deg C (others on request)
  • Measuring Range
    • Up to 1:20

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)

Overview

  • Index Variants
    • S1

Software & Interface

  • Index Display
    • 8-Digit Mechanical Roller Counter

Material Specifications

  • Body Material
    • Cast Iron or Steel

Applications & Compatibility

  • Applications
    • Consumption monitoring for burners, boilers, furnaces
    • In-plant allocation metering
    • Volume input for controls
  • Mounting
    • Horizontal/Vertical

Mechanical & Physical Properties

  • Meter Sizes
    • DN 50 to DN 150 (2 to 6 in)

I/O Capabilities

  • LF Pulsers
    • IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • HF Pulsers
    • A1R Type

Industries / Applications & Compatibility

  • Industries
    • Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating

Electrical Specifications

  • Flow Rate
    • 6 to 25,000 m³/h

Processing & Performance Metrics

  • Accuracy
    • ±1.5% from 0.2 Qmax to Qmax
    • ±3.0% from Qmin to 0.2 Qmax

Technical Specifications

  • Flange Connections
    • EN or ASME standards
  • Suitable Media
    • Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Pulse Output
    • 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Design Type
    • Flanged or Sandwich

Environmental Conditions

  • Temperature Range
    • -10 to +60 deg C (others on request)
  • Measuring Range
    • Up to 1:20

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)

Overview

  • Index Variants
    • S1

Software & Interface

  • Index Display
    • 8-Digit Mechanical Roller Counter

Material Specifications

  • Body Material
    • Cast Iron or Steel

Applications & Compatibility

  • Applications
    • Consumption monitoring for burners, boilers, furnaces
    • In-plant allocation metering
    • Volume input for controls
  • Mounting
    • Horizontal/Vertical

Mechanical & Physical Properties

  • Meter Sizes
    • DN 50 to DN 150 (2 to 6 in)

I/O Capabilities

  • LF Pulsers
    • IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • HF Pulsers
    • A1R Type

Industries / Applications & Compatibility

  • Industries
    • Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating

Electrical Specifications

  • Flow Rate
    • 6 to 25,000 m³/h
  • Accuracy : ±1.5% from 0.2 Qmax to Qmax|±3.0% from Qmin to 0.2 Qmax
  • Flange Connections : EN or ASME standards
  • Temperature Range : -10 to +60 deg C (others on request)
  • Protection Class : IP67 (Suitable for Outdoor Installation)
  • Measuring Range : Up to 1:20
  • Suitable Media : Natural Gas, Air, Methane, Nitrogen, Other Non-Corrosive Gases
  • Index Variants : S1
  • Index Display : 8-Digit Mechanical Roller Counter
  • Body Material : Cast Iron or Steel
  • Pulse Output : 2x Low Frequency (LF) Standard, High Frequency (HF) Optional
  • Applications : Consumption monitoring for burners, boilers, furnaces|In-plant allocation metering|Volume input for controls
  • Meter Sizes : DN 50 to DN 150 (2 to 6 in)
  • Design Type : Flanged or Sandwich
  • LF Pulsers : IN-S10 (Standard), IN-S11/IN-S12 (Optional)
  • Industries : Heavy Industry, Petrochemicals, Steel, Power, Minerals, Heating
  • HF Pulsers : A1R Type
  • Flow Rate : 6 to 25,000 m³/h
  • Mounting : Horizontal/Vertical
Data Sheet
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
application/pdf 156.38 KB
11/11/2021
156.38 KB
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
application/pdf 156.38 KB
11/11/2021
156.38 KB
Name
Description
File Size
Date
Size
Datasheet for Elster Turbine gas meters for secondary metering in the heavy industrial and commercial space. Not approved for fiscal measurement. Used for in-plant allocation, process monitoring and control.
156.38 KB
11/11/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
90049025-ELS
QUANTOMETER QA DN25
90049025-ELS
QUANTOMETER QA DN25
903-101-001-035
UT NG torque wrench socket
903-101-001-035
UT NG torque wrench socket