/content/process/us/en/search.html

gas filters valves and components

HON 905

HON 905 is a fine-mesh filter for gas control. It offers a large filtration area and a high degree of filtration.

Overview
Features and Benefits:
  • Auxiliary filter (for instance, for pneumatic pilots)
  • For single use and/or as parallel filter blocks (double filter)
  • Large filter area
  • High filtration efficiency
  • Easy maintenance (exchange of filter insert)
  • Small flow resistance
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the push button valve is an integral component of this device.
  • SEP design according to PED
  • Max. admissible pressure PS: 100 (250) bar
  • Max. operating pressure pmax: up to100 (250) bar
  • Grade of filtration: approx. 5 μm
  • Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe diameter 10 mm
  • Flow rate coefficient KG: 41 m³/(h ⋅ bar)
  • Maximum operating flow rate Qmmax = 15 m³/h
  • New filter insert Δp: 0.1 bar
  • Soiled filter insert Δpmax: 1 bar approx.
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Gas filter for pilot operated gas pressure regulators.

Technical Specifications

  • Soiled Filter Insert Limit
    • 1 bar approx. (Δpmax)
  • Connection Type
    • Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe diameter 10 mm

Mechanical & Physical Properties

  • New Filter Insert
    • 0.1 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 (250) bar kilopascal

Processing & Performance Metrics

  • Maximum Operating Flow Rate Qmmax
    • 15 m³/h
  • Maximum Admissible Pressure
    • 100 (250) bar
  • Flow Rate Coefficient (KG)
    • 41 m³/(h ⋅ bar)

Communication & Protocols

  • Grade of Filtration
    • 5 microns

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.

Applications & Compatibility

  • Applications
    • Gas filter for pilot operated gas pressure regulators.

Technical Specifications

  • Soiled Filter Insert Limit
    • 1 bar approx. (Δpmax)
  • Connection Type
    • Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe diameter 10 mm

Mechanical & Physical Properties

  • New Filter Insert
    • 0.1 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 (250) bar kilopascal

Processing & Performance Metrics

  • Maximum Operating Flow Rate Qmmax
    • 15 m³/h
  • Maximum Admissible Pressure
    • 100 (250) bar
  • Flow Rate Coefficient (KG)
    • 41 m³/(h ⋅ bar)

Communication & Protocols

  • Grade of Filtration
    • 5 microns

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Applications : Gas filter for pilot operated gas pressure regulators.
  • Soiled Filter Insert Limit : 1 bar approx. (Δpmax)
  • New Filter Insert : 0.1 bar
  • Maximum Operating Pressure : Up to 100 (250) bar kilopascal
  • Maximum Operating Flow Rate Qmmax : 15 m³/h
  • Maximum Admissible Pressure : 100 (250) bar
  • Grade of Filtration : 5 microns
  • Flow Rate Coefficient (KG) : 41 m³/(h ⋅ bar)
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Connection Type : Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe diameter 10 mm
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON905
Fine Filter HON 905
HON905
Fine Filter HON 905
RMG905
Fine Filter RMG 905
RMG905
Fine Filter RMG 905