gas filters valves and components
HON 906 and 906a
HON 906 and HON 906a are cellular filters according to DIN 3386. The filters are constructed to retain impurities like dust, rust, and other solids moving within transporting lines, especially in front of pressure regulating and flow metering lines.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Filter for distribution stations as well as power plants and industrial facilities
- Compact design
- High filtration efficiency
- Low pressure loss Δp
- Exchangeable filter insert
- Easy cleaning and environmentally friendly disposal of filter mesh
- Suitable for non-aggressive gases, other gases on enquiry
- CE registration according to PED
- Max. admissible pressure PS: 16 bar
- Max. operating pressure pmax: up to 16 bar
- Max. flow velocity for sizing: up to 20 m/s
- Max. pressure drop Δp: 50 mbar (for clean filter)
- Limit for soiled filter insert Δpmax: 500 mbar
- Filter material: pleated special paper, three grades: 10 μm, 4 μm and 2 μm
- Connection
- DIN flange PN 16 (cast aluminium body) in DN 25, DN 50, DN 80 & DN 100
- DIN flange PN 16 (ductile iron body) in DN 150
- HON 906a a”t”: same features as HON 906.
- 2-stage dust separation
- Optional: magnet insert for collection of magnetic parts
- HTB design (HON 906a”t”)
- Max. admissible pressure PS: 25 bar
- Max. operating pressure pmax: up to 25 bar
- Filter material: pleated special paper, three grades: 10 μm, 4 μm and 2 μm
- Connection
- DIN flanges PN 16, PN 25
- Flange Class 150 according to ANSI 16.5 (ductile iron body) in DN 25, DN 50, DN 80, DN 100
Applications & Compatibility
- Applications
- Gas filter for commercial and industrial gas systems
- Gases per DVGW G 260
- Neutral, non-aggressive gases
Environmental Conditions
- Temperature Range
- -20 to +60 deg C
- Filtration Efficiency
- 0.99
Technical Specifications
- Soiled Filter Insert Limit
- 500 mbar
- Connection Type
- ANSI Flanges Class 150 RF
- EN Flanges PN 16, PN 25
Electrical Specifications
- Nominal Widths
- DN 25 to 150
Processing & Performance Metrics
- Maximum Permissible Pressure
- HON 906: 16 bar, HON 906a: 25 bar
- Maximum Flow Velocity
- 20 m/s
Material Specifications
- Filter Material
- Pleated Special Paper
- Body Material
- Cast Aluminum Alloy (HON 906 DN 25-100, HON 907 all DN), Ductile Iron (HON 906 DN 150, HON 906a)
Standards & Certifications
- Explosion Protection
- All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
- Approvals
- DIN 3386, DVGW G 498, DIN 30690-1, CE Marked PED 0085, ATEX 95 (94/9/EC)
Applications & Compatibility
- Applications
- Gas filter for commercial and industrial gas systems
- Gases per DVGW G 260
- Neutral, non-aggressive gases
Environmental Conditions
- Temperature Range
- -20 to +60 deg C
- Filtration Efficiency
- 0.99
Technical Specifications
- Soiled Filter Insert Limit
- 500 mbar
- Connection Type
- ANSI Flanges Class 150 RF
- EN Flanges PN 16, PN 25
Electrical Specifications
- Nominal Widths
- DN 25 to 150
Processing & Performance Metrics
- Maximum Permissible Pressure
- HON 906: 16 bar, HON 906a: 25 bar
- Maximum Flow Velocity
- 20 m/s
Material Specifications
- Filter Material
- Pleated Special Paper
- Body Material
- Cast Aluminum Alloy (HON 906 DN 25-100, HON 907 all DN), Ductile Iron (HON 906 DN 150, HON 906a)
Standards & Certifications
- Explosion Protection
- All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
- Approvals
- DIN 3386, DVGW G 498, DIN 30690-1, CE Marked PED 0085, ATEX 95 (94/9/EC)
- Applications : Gas filter for commercial and industrial gas systems|Gases per DVGW G 260|Neutral, non-aggressive gases
- Temperature Range : -20 to +60 deg C
- Soiled Filter Insert Limit : 500 mbar
- Nominal Widths : DN 25 to 150
- Maximum Permissible Pressure : HON 906: 16 bar, HON 906a: 25 bar
- Maximum Flow Velocity : 20 m/s
- Filtration Efficiency : 0.99
- Filter Material : Pleated Special Paper
- Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
- Connection Type : ANSI Flanges Class 150 RF|EN Flanges PN 16, PN 25
- Body Material : Cast Aluminum Alloy (HON 906 DN 25-100, HON 907 all DN), Ductile Iron (HON 906 DN 150, HON 906a)
- Approvals : DIN 3386, DVGW G 498, DIN 30690-1, CE Marked PED 0085, ATEX 95 (94/9/EC)
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In