/content/process/us/en/search.html

Gas Filters, Valves & Components

HON 907

HON 907 is an angular cellular gas filter according to DIN 3386. It is ideal for use at distribution stations as well as power plants and industrial facilities.

Overview
Features and Benefits:
  • Compact design
  • High filtration efficiency
  • Low pressure loss Δp
  • Exchangeable filter insert
  • Easy cleaning and environmentally friendly disposal of filter mesh
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 16 bar
  • Max. operating pressure pmax: up to 16 bar
  • Max. flow velocity for sizing: up to 20 m/s max.
  • Pressure drop Δp: 50 mbar (for clean filter)
  • Limit for soiled filter insert pmax: 500 mbar
  • Filter material: Pleated special paper in three grades (10 μm, 4 μm and 2 μm)
  • Connection: DIN flange PN 16 (cast aluminium body) in DN 25, DN 50, DN 80, DN 100
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON907
Gas Filter HON 907
HON907
Gas Filter HON 907
HON907_PA
Gas Filter HON 907 Pre-assembly
HON907_PA
Gas Filter HON 907 Pre-assembly
RMG907
Gas Filter RMG 907
RMG907
Gas Filter RMG 907
RMG907_PA
Gas Filter RMG 907 Pre-assembly
RMG907_PA
Gas Filter RMG 907 Pre-assembly