/content/process/us/en/search.html

Gas Filters, Valves & Components

HON 910a

HON 910a is a push-button valve with service position 'closed'.

Overview
Features and Benefits:
  • Bypass valve for Safety Shut-off Valves (SSV)
  • Valve for test lines
  • Push the button to open the valve. As soon as the button has been released, the valve is in service position 'closed' again
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators/safety devices
  • According to DIN EN 334/14382, the push button valve is an integral component of this device
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Valve seat diameter: 8 mm
  • Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON910
Push Button Valve HON 910
HON910
Push Button Valve HON 910