Gas Filters, Valves & Components
HON 912
HON 912 is a 3-way push-button valve for safety shutoff valve (SSV) measuring lines, and for manual release function via underpressure shut-off.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Suitable for non-aggressive gases, other gases on enquiry
- CE registration according to PED with HON gas pressure regulators/safety devices
- According to DIN EN 334/14382, the push button valve is an integral component of this device
- SEP design according to PED
- Max. admissible pressure PS: 100 bar
- Max. operating pressure pmax: up to 100 bar
- Valve seat diameter: 14 mm
- Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm.
Please sign in to view part numbers available for purchase based on your account Sign In