/content/process/us/en/search.html

Gas Filters, Valves & Components

HON 914

HON 914 is a test valve that is ideal for installation in measuring lines of safety devices

Overview
Features and Benefits:
  • Guarantees safe SSV/SRV function even during response pressure testing
  • Facilitates simple SSV/SRV testing by means of incorporated screw couplings for pressure injection and pressure measuring
  • Suitable for non-aggressive gases, other gases on enquiry
  • DVGW registration
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Response pressure of over-pressure valve Δp: 0.1 bar
  • Connection: Pipe connection according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 12 mm
  • Test connection: Two screw couplings type 1215 for high-pressure tube (body thread connection M 10 x 1)
  • Additional features: 3-way ball valve with negative lap (during tripping, connections cannot be all in closed position simultaneously).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON914
Test Valve HON 914
HON914
Test Valve HON 914
HON915
Vent valve HON 915
HON915
Vent valve HON 915
RMG914
Test Valve RMG 914
RMG914
Test Valve RMG 914