/content/process/us/en/search.html

Gas Filters, Valves & Components

HON 916

HON 916 test combination is a device for adjusting and testing safety shut-off valves (SSV) and safety relief valves (SRV).

Overview
Features and Benefits:
  • Facilitates simple and safe pressure injection and/or pressure release during SSV and/or SRV settings and tests
  • Incorporates stop-ball valve for inlet pressure
  • Suitable for non-aggressive gases, other gases on enquiry
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Connection for inlet pressure: Adapter for screw coupling type 1215 or pipe connection DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 10 mm or 12 mm
  • Connection for pressure injection and discharge: Screw coupling type 1215 for high-pressure tubes (DVGW certified) or pipe connections DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 10 mm and 12 mm
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet ATEX requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list