/content/process/us/en/search.html

gas filters valves and components

HON 917

HON 917 is a monitoring device for leakage gas flows. It is ideal for use with safety relief valves (SRV) as it can indicate opening of the relief valve and simplify the monitoring of SRV response and SRV setpoint adjustment.

Overview
Features and Benefits:
  • Easy operation
  • Integral over-pressure protection
  • Replaces a vent gas meter
  • Optionally with REED-contact for remote indication
  • Suitable for non-aggressive gases, other gases on enquiry
  • DVGW registration
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Valve seat diameter: 28 mm
  • Response point Ql: 100 l/h (air)
  • Connection: Pipe connections; DIN EN ISO 8434-1 (DIN 2353), optionally inlet or outlet, for pipe sizes 10 mm, 12 mm, 16 mm, 20 mm, 22 mm, 25 mm. 28 mm and internal threads DIN EN ISO 228 - G 1
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Designed to meet the requirements of Type-B-SRV
    • For use with natural gas and non-aggressive gases
    • Monitors Safety Relief Valve (SRV) status (Open/Closed)

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 28 mm

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Product Type
    • HON 917
  • Maximum Operating Pressure
    • 100 bar (5 bar with Threaded R1 Connections) kilopascal

Functional & Control Features

  • Response Point
    • Qn ≤ 100 l/h (Air) or 125 l/h (Natural Gas)
  • Design
    • Integral Overpressure Protection, Magnetic Indicator System, Easy Operation

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

I/O Capabilities

  • Fitting Position
    • Vertical

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED 0085, ATEX 95 (94/9/EC)

Material Specifications

  • Body Material
    • Aluminum Wrought Alloys

Applications & Compatibility

  • Applications
    • Designed to meet the requirements of Type-B-SRV
    • For use with natural gas and non-aggressive gases
    • Monitors Safety Relief Valve (SRV) status (Open/Closed)

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 28 mm

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Product Type
    • HON 917
  • Maximum Operating Pressure
    • 100 bar (5 bar with Threaded R1 Connections) kilopascal

Functional & Control Features

  • Response Point
    • Qn ≤ 100 l/h (Air) or 125 l/h (Natural Gas)
  • Design
    • Integral Overpressure Protection, Magnetic Indicator System, Easy Operation

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

I/O Capabilities

  • Fitting Position
    • Vertical

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED 0085, ATEX 95 (94/9/EC)

Material Specifications

  • Body Material
    • Aluminum Wrought Alloys
  • Applications : Designed to meet the requirements of Type-B-SRV|For use with natural gas and non-aggressive gases|Monitors Safety Relief Valve (SRV) status (Open/Closed)
  • Valve Seat Diameter : 28 mm
  • Temperature Range : -20 to +60 deg C
  • Response Point : Qn ≤ 100 l/h (Air) or 125 l/h (Natural Gas)
  • Product Type : HON 917
  • Maximum Operating Pressure : 100 bar (5 bar with Threaded R1 Connections) kilopascal
  • Maximum Admissible Pressure : 100 bar
  • Fitting Position : Vertical
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Design : Integral Overpressure Protection, Magnetic Indicator System, Easy Operation
  • Body Material : Aluminum Wrought Alloys
  • Approvals : CE Mark with PED 0085, ATEX 95 (94/9/EC)
Brochure
Name
Description
File Size
Date
Size
HON 917 is designed for use with Safety Relief Valves and is installed on the outlet of the relief valve to provide an indication of the relief valve status (open/ closed).
application/pdf 522.94 KB
4/28/2021
522.94 KB
Name
Description
File Size
Date
Size
HON 917 is designed for use with Safety Relief Valves and is installed on the outlet of the relief valve to provide an indication of the relief valve status (open/ closed).
application/pdf 522.94 KB
4/28/2021
522.94 KB
Name
Description
File Size
Date
Size
HON 917 is designed for use with Safety Relief Valves and is installed on the outlet of the relief valve to provide an indication of the relief valve status (open/ closed).
522.94 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON917
Monitoring Device f. Gas Leakage HON 917
HON917
Monitoring Device f. Gas Leakage HON 917