/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 226 H

HON 226 H is a spring-loaded, diaphragm-operated gas pressure regulator that controls fuel gas feeds in commercial and industrial facilities and in offtake stations. It is ideal for use at offtake stations in gas distribution

Overview
Features and Benefits:
  • High-capacity compact body, high flow rate value
  • Internal measuring impulse connection
  • (external impulse sensing available upon request)
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases on enquiry
  • CE registration according to GAD
  • Max. inlet pressure pu max: up to 0.35 bar
  • Outlet pressure range Wd: 0.07 bar to 0.15 bar
  • Temperature range: -20 to 60 °C
  • Connection: Flanges DN 50, DN 65, DN 80
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD226HR
SERIES 226HR RELIEF VALVE
BD226HR
SERIES 226HR RELIEF VALVE
BD226R
SERIES 226R RELIEF VALVE
BD226R
SERIES 226R RELIEF VALVE
HON226HK
SERIES 226HK PILOT REGULATOR
HON226HK
SERIES 226HK PILOT REGULATOR
HON226HVR
SERIES 226 HVR RELIEF VALVE
HON226HVR
SERIES 226 HVR RELIEF VALVE
HON226K
SERIES 226K PILOT REGULATOR
HON226K
SERIES 226K PILOT REGULATOR