medium pressure regulators pn16 ansi 150
HON 226 SD
HON 226 SD gas pressure regulator helps control gas flow in offtake stations. The lightweight body regulator is suited for natural, non-aggressive and manufactured gases such as nitrogen, carbon dioxide, and propane.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Lightweight body (not DN100 & DN150)
- High-capacity compact body
- Optional with internal or external measuring impulse connection
- Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
- CE registration according to GAD
- Max. inlet pressure pu max: up to 0.2 bar
- Outlet pressure range Wd: 0.011 to 0.15 bar
- Temperature range: between –20 °C to 60 °C
- Connection: R ¾, R 1, R 1 ¼, R 1 ½, R 2, flanged DN50, DN65, DN80, DN100 and DN150
Please sign in to view part numbers available for purchase based on your account Sign In