/content/process/us/en/search.html

pilot for gas pressure regulators

HON 610

HON 610 is a standard pilot for gas pressure regulators according to DIN EN 334. It is available in three variants – type HON 610 for outlet pressure, type HON 610 E for inlet pressure and type HON 610 D for differential pressure

Overview
Features and Benefits:
  • Load-limiting and control stage in one housing (two-stage)
  • Adaptable to various types of gas pressure regulators and regulating lines
  • Equipped with loading pressure gauge and upstream fine mesh filter HON 905
  • May be equipped with electric remote setpoint adjustment and automatic load limiting stage
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry 
  • Special version available for oxygen
  • CE registration according to PED in combination with HON Gas Pressure Regulators 
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.01 bar up to 3.5 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON372 and HON200. Suitable for non-aggressive gases, other gases on enquiry

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.01 bar up to 3.5 bar
  • Inlet Pressure Range
    • 100 bar

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 100 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON372 and HON200. Suitable for non-aggressive gases, other gases on enquiry

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.01 bar up to 3.5 bar
  • Inlet Pressure Range
    • 100 bar

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 100 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Applications : Pilot for gas pressure regulators HON372 and HON200. Suitable for non-aggressive gases, other gases on enquiry
  • Outlet Pressure Range : Wd: 0.01 bar up to 3.5 bar
  • Maximum Permissible Pressure : 100 bar
  • Inlet Pressure Range : 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON610
Pilot HON 610 (RS10d)
HON610
Pilot HON 610 (RS10d)