/content/process/us/en/search.html

Pilot for Gas Pressure Regulators

HON 625

HON 625 is a pilot for pilot-operated gas pressure regulator HON 402 according to DIN EN 334. It is a pilot for outlet pressure control.​​​​​​​

Overview
Features and Benefits:
  • High regulating accuracy even in case of important inlet pressure changes
  • Equipped with loading pressure gauge and upstream fine mesh filter
  • Optionally with vent valve HON 915
  • Can be used for gases in accordance with DVGW Worksheet G 260 and all non-aggressive gases; other gases on request
  • CE registration according to PED with HON gas pressure regulators
  • Maximum permissible pressure PS: 25 bar
  • Maximum inlet pressure pu max: 25 bar
  • Outlet pressure range Wd: 0.02 bar up to 5 bar
  • Accuracy class AC: from AC1
  • Lock-up pressure class SG: from SG10
All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
Brochure
Name
Description
File Size
Date
Size
HON 625 is a pilot for pilot-operated gas pressure regulator HON 402 according to DIN EN 334.
application/pdf 767.68 KB
4/28/2021
767.68 KB
Name
Description
File Size
Date
Size
HON 625 is a pilot for pilot-operated gas pressure regulator HON 402 according to DIN EN 334.
application/pdf 767.68 KB
4/28/2021
767.68 KB
Name
Description
File Size
Date
Size
HON 625 is a pilot for pilot-operated gas pressure regulator HON 402 according to DIN EN 334.
767.68 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON625
Pilot HON 625
HON625
Pilot HON 625