/content/process/us/en/search.html

pilot for gas pressure regulators

HON 630

HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm HON 402, HON 502, HON 503 and HON 505 according to DIN EN 334. It is used for outlet pressure control.

Overview
Features and Benefits:
  • High regulating accuracy even in case of wide inlet pressure variation
  • Double control stages, single-stage version optionally
  • With inlet pressure and loading pressure gauges and upstream fine-mesh filter HON 905, also available with outlet pressure gauge (optionally)
  • Optionally with vent valve HON 915
  • Optionally with electric remote setpoint adjustment
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device.
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 to 90 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Accuracy Class (AC)
    • AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)
  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334

Technical Specifications

  • Connection Type
    • Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020
    • Suitable for natural gas and all non-corrosive gaseous media

Processing & Performance Metrics

  • Accuracy Class (AC)
    • AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)
  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334

Technical Specifications

  • Connection Type
    • Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020
    • Suitable for natural gas and all non-corrosive gaseous media
  • Accuracy Class (AC) : AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Outlet Pressure Range : Wd: 0.3 to 90 bar
  • Maximum Admissible Pressure : 100 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Inlet Pressure Range : 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)
  • Body Material : Aluminum Alloy
  • Approvals : CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334
  • Applications : Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020|Suitable for natural gas and all non-corrosive gaseous media
Brochure
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
528.19 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON630
Pilot HON 630
HON630
Pilot HON 630
HON640A
HON 640a SINGLE STAGE PILOT
HON640A
HON 640a SINGLE STAGE PILOT
HON642A
HON 642A SINGLE STAGE PILOT
HON642A
HON 642A SINGLE STAGE PILOT