/content/process/us/en/search.html

pilot for gas pressure regulators

HON 630-1

HON 630-1 is a pneumatic pilot for pilot-operated gas pressure regulators with throttling diaphragms HON 402, HON 502, HON 503 and according to DIN EN 334. It is used for outlet pressure control.

Overview
Features and Benefits:
  • With inlet pressure gauge and upstream fine-mesh filter HON 905, also available with outlet pressure gauge (optionally)
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar up to 90 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar
  • Accuracy Class (AC)
    • AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334

Technical Specifications

  • Connection Type
    • Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020; Suitable for natural gas and all non-corrosive gaseous media
    • Suitable for natural gas and all non-corrosive gaseous media

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar
  • Accuracy Class (AC)
    • AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334

Technical Specifications

  • Connection Type
    • Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020; Suitable for natural gas and all non-corrosive gaseous media
    • Suitable for natural gas and all non-corrosive gaseous media
  • Maximum Admissible Pressure : 100 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Outlet Pressure Range : Wd: 0.3 to 90 bar
  • Inlet Pressure Range : 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Accuracy Class (AC) : AC 20 (0.15 to 1 bar), AC 10 (>1 to 3 bar), AC 5 (>3 to 5 bar), AC 2.5 (>5 to 90 bar)
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Connection Type : Pipe Connections (DIN EN ISO 8434-1/DIN 2353): Measuring Line, Discharge Line, Vent Line, Inlet Pressure, Loading Pressure (various sizes)
  • Body Material : Aluminum Alloy
  • Applications : Pilot for gas pressure regulators HON 402, HON 502, HON 503, HON 5020; Suitable for natural gas and all non-corrosive gaseous media|Suitable for natural gas and all non-corrosive gaseous media
  • Approvals : CE Mark with PED, DIN-DVGW Registration, Function and Strength per EN 334
Brochure
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
application/pdf 528.19 KB
4/28/2021
528.19 KB
Name
Description
File Size
Date
Size
HON 630 is a pneumatic pilot for gas pressure regulators with throttling diaphragm.
528.19 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON632
Pilot HON 632
HON632
Pilot HON 632