/content/process/us/en/search.html

pilot for gas pressure regulators

HON 650

HON 650 is a standard-design pneumatic pilot for gas pressure regulators according to DIN EN 334. It is used for outlet pressure control. ​​​​​

Overview
Features and Benefits:
  • High regulating accuracy even in case of wide inlet pressure variation
  • Double control stages, single-stage version option
  • With inlet-pressure and loading-pressure gauges and upstream fine-mesh filter HON 905, also available with outlet pressure gauge (optionally)
  • Optionally with vent valve HON 915
  • Optionally with electric remote setpoint adjustment
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar up to 90 bar
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar
  • Accuracy Class (AC)
    • up to AC 1

Environmental Conditions

  • Closing Pressure Category
    • Up to SG 5
  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Closing Range
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • EN 334

Technical Specifications

  • Connection Type
    • Measuring Line, Discharge Line, Vent Line, Inlet Pressure Line, Loading Pressure Line
    • Threaded Connections (E 12, M 14 X 1.5; E 10, M 14 X 1.5)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 512. Outlet pressure control for natural gas and all non-corrosive gaseous media
    • Used in municipal, industrial, and individual gas pressure regulating systems

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar
  • Accuracy Class (AC)
    • up to AC 1

Environmental Conditions

  • Closing Pressure Category
    • Up to SG 5
  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar
  • Inlet Pressure Range
    • 100 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Closing Range
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • EN 334

Technical Specifications

  • Connection Type
    • Measuring Line, Discharge Line, Vent Line, Inlet Pressure Line, Loading Pressure Line
    • Threaded Connections (E 12, M 14 X 1.5; E 10, M 14 X 1.5)

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators HON 512. Outlet pressure control for natural gas and all non-corrosive gaseous media
    • Used in municipal, industrial, and individual gas pressure regulating systems
  • Maximum Admissible Pressure : 100 bar
  • Closing Pressure Category : Up to SG 5
  • Outlet Pressure Range : Wd: 0.3 to 90 bar
  • Inlet Pressure Range : 100 bar
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Accuracy Class (AC) : up to AC 1
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Connection Type : Measuring Line, Discharge Line, Vent Line, Inlet Pressure Line, Loading Pressure Line|Threaded Connections (E 12, M 14 X 1.5; E 10, M 14 X 1.5)
  • Closing Range : SZ 2.5
  • Body Material : Aluminum Alloy
  • Applications : Pilot for gas pressure regulators HON 512. Outlet pressure control for natural gas and all non-corrosive gaseous media|Used in municipal, industrial, and individual gas pressure regulating systems
  • Approvals : EN 334
Brochure
Name
Description
File Size
Date
Size
HON 650 is a standard-design pneumatic pilot for gas pressure regulators according to DIN EN 334.
application/pdf 543.76 KB
4/28/2021
543.76 KB
Name
Description
File Size
Date
Size
HON 650 is a standard-design pneumatic pilot for gas pressure regulators according to DIN EN 334.
application/pdf 543.76 KB
4/28/2021
543.76 KB
Name
Description
File Size
Date
Size
HON 650 is a standard-design pneumatic pilot for gas pressure regulators according to DIN EN 334.
543.76 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON650
Pilot HON 650
HON650
Pilot HON 650