/content/process/us/en/search.html

Pilot for Gas Pressure Regulators

HON 650-FE/655-FE

HON 650-FE is a pneumatic pilot with electric remote setpoint adjustment according to DIN EN 334. It is used for outlet pressure control.

Overview
Features and Benefits:
  • Pilot with electric remote setpoint adjustment for stations with variable outlet pressure
  • Setpoint may be adjusted from control room or similar
  • Electric actuator with drive shaft according to DIN/ISO 5210 T1 F10, fitted to control stage
  • Manual setpoint adjustment on electric actuator is possible
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar up to 90 bar
  • Details concerning motor and electrical connections on enquiry.
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Brochure
Name
Description
File Size
Date
Size
HON_650 Brochure ENG Jan 2017
application/pdf 539.83 KB
12/11/2023
539.83 KB
Name
Description
File Size
Date
Size
HON_650 Brochure ENG Jan 2017
application/pdf 539.83 KB
12/11/2023
539.83 KB
Name
Description
File Size
Date
Size
HON_650 Brochure ENG Jan 2017
539.83 KB
12/11/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list