/content/process/us/en/search.html

Pilot for Gas Pressure Regulators

HON 651/656

HON 651 and HON 656 are pneumatic pilots with electric motor for setpoint adjustment. These are used for outlet pressure control. ​

Overview
Features and Benefits:
  • Pilot with electric setpoint adjuster for lines with changing operational conditions
  • For remote setpoint adjustment through central control stations
  • Manual setpoint adjustment is possible at the electric motor
  • Suitable for natural gas and all non-corrosive gaseous media
HON 651
  • Max. inlet pressure pu max: 100 bar
  • Outlet pressure range Wd: 0.5 bar to 90 bar
  • Pilot HON 651 combined with electric motor and gearbox connected to the outlet pressure stage according to DIN/ISO 5210 T1 F10
HON 656
  • Max. inlet pressure pu max: 100 bar
  • Outlet pressure range Wd: 0.5 bar to 90 bar
  • Pilot HON 655 combined with electric motor and gearbox connected to the outlet pressure stage according to DIN/ISO 5210 T1 F10
  • During outlet pressure rises the flowrate is limited to a maximal value due to the integrated differential pressure stage
  • Details about motors and electrical connections upon request.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list