/content/process/us/en/search.html

pilot for gas pressure regulators

HON 655-DP

HON 655-DP is a standard design pneumatic pilot for gas pressure regulators according to DIN EN 334. It can be used for both outlet and differential pressure control (for flow restriction by means of orifice plate on downstream site).

Overview
Features and Benefits:
  • Pilot with modular pilot and differential pressure stages
  • With inlet-pressure and loading-pressure gauges and upstream fine-mesh filter
  • HON 905, also available with outlet pressure gauge (optional)
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Max. admissible pressure PS = 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd
  • Outlet pressure 0.3 bar to 90 bar
  • Differential pressure 0.05 bar to 1.2 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 100 bar
  • Differential Pressure Range
    • 0.05 to 1.2 bar

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators. Suitable for non-aggressive gases, other gases on enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 100 bar
  • Differential Pressure Range
    • 0.05 to 1.2 bar

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Outlet Pressure Range
    • Wd: 0.3 to 90 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Pilot for gas pressure regulators. Suitable for non-aggressive gases, other gases on enquiry
  • Maximum Inlet Pressure Rating : 100 bar
  • Maximum Admissible Pressure : 100 bar
  • Differential Pressure Range : 0.05 to 1.2 bar
  • Outlet Pressure Range : Wd: 0.3 to 90 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Applications : Pilot for gas pressure regulators. Suitable for non-aggressive gases, other gases on enquiry
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON655
Pilot HON 655
HON655
Pilot HON 655