pilot for gas pressure regulators
HON 658-EP
HON 658-EP is a pilot pd min, pd max with electro-pneumatic loading pressure stage for standard-design gas pressure regulators according to DIN EN 334.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The following operation modes may be realized between the two pressure limits:
Remote setpoint adjustment
- Adaptation of setpoints due to frequently changing operating conditions
- Integration with process control systems
- Gas storage in networks and tanks
- Meter protection by means of actual flow limitation
- Meter protection by means of actual flow limitation
- According to defined pressure curves throughout a day or week
- To improve regulating accuracy and stability due to electronic PI or PID control
- CE registration according to PED in combination with HON gas pressure regulators
- According to DIN EN 334, the pilot is an integral component of this device
- Max. admissible pressure PS: 100 bar
- Max. inlet pressure pu max: up to 100 bar
- 1st stage: Automatic load-limiting stage
- 2nd stage: Control stage controlling the lower outlet pressure limit pd min
- 3rd stage: Control stage controlling the upper outlet pressure limit pd max
- 4th stage: Electro-pneumatic loading pressure stage converting electrical signals into pneumatic signals
Standards & Certifications
- Approvals
- CE Mark with PED, DIN EN 334
- Explosion Protection
- All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Electrical Specifications
- Output Signal
- Pulse Signal 24 Vss, Short Circuit-Proof
- Input Signal
- 0/4 to 20 mA or 0 to 10 V
Processing & Performance Metrics
- Maximum Admissible Pressure
- 100 bar
Environmental Conditions
- Inlet Pressure Range
- 100 bar
- Auxiliary Energy
- 24 VDC, max. 1.5 A (for HON 110a modulator)
Standards & Certifications
- Approvals
- CE Mark with PED, DIN EN 334
- Explosion Protection
- All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Electrical Specifications
- Output Signal
- Pulse Signal 24 Vss, Short Circuit-Proof
- Input Signal
- 0/4 to 20 mA or 0 to 10 V
Processing & Performance Metrics
- Maximum Admissible Pressure
- 100 bar
Environmental Conditions
- Inlet Pressure Range
- 100 bar
- Auxiliary Energy
- 24 VDC, max. 1.5 A (for HON 110a modulator)
- Approvals : CE Mark with PED, DIN EN 334
- Output Signal : Pulse Signal 24 Vss, Short Circuit-Proof
- Maximum Admissible Pressure : 100 bar
- Input Signal : 0/4 to 20 mA or 0 to 10 V
- Inlet Pressure Range : 100 bar
- Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
- Auxiliary Energy : 24 VDC, max. 1.5 A (for HON 110a modulator)
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In